(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
FRP Resin, Helmet F-03V (including air holes / shock absorbing liner) F-03V-HA2E-P-A01-V

FRP Resin, Helmet F-03V (including air holes / shock absorbing liner) F-03V-HA2E-P-A01-V

Standard Unit Price:
SGD 42.95
Days to Ship :
11 Day(s)

A simple and lightweight American type hard hat with inlet/outlet port.
[Features]
·A liner is included in the standard specifications, and it can be used as a protection from flying/falling objects and crashes.
·The interior is equipped with an NP single-action chin strap as standard.
·Inlet/outlet port reduce stuffiness, and a single-action ratchet headband makes size adjustment easy.
[Application]
·It can be used to prevent or reduce the danger of flying objects, falling objects, crashes, etc., at the work site.

Basic Specifications

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Material Quality
    FRP resin
  • Color Detail
    White
  • Height(mm)
    145
  • Width(mm)
    208
  • Length(mm)
    241
  • Size
    Configurable
  • Model name
    F-03 V-Type HA2E-P-A01-Type V
  • Liner
    A01
  • Overall Length(mm)
    279
  • Overall Width(mm)
    220
  • Interior
    HA2
  • Approximate Head Circumference(mm)
    555~620
  • Bolt
    Resin
  • JAN Code
    4580118330320
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    355
  • Quantity
    1 pc.

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 42.95

Part Number : F-03V-HA2E-P-A01-V-3WH
Days to Ship 11 Day(s)
Standard Unit Price SGD 42.95
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Material Quality
    FRP resin
  • Color Detail
    White
  • Height(mm)
    145
  • Width(mm)
    208
  • Length(mm)
    241
  • Size
    Configurable
  • Model name
    F-03 V-Type HA2E-P-A01-Type V
  • Liner
    A01
  • Overall Length(mm)
    279
  • Overall Width(mm)
    220
  • Interior
    HA2
  • Approximate Head Circumference(mm)
    555~620
  • Bolt
    Resin
  • JAN Code
    4580118330320
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    355

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hard hat with ventilation

Inlet/outlet port are provided to reduce stuffiness.

Inlet/outlet port are provided to reduce stuffiness.

Drawing and dimensions of FRP resin hard hat F-03 V (with inlet/outlet port and shock absorbing liner) F-03 V-HA2E-P-A01-V

Dimensional drawing of FRP resin hard hat F-03 V (with inlet/outlet port and shock absorbing liner) F-03 V-HA2E-P-A01-V. Head circumference guide: 555 to 620

Dimensional drawing of FRP resin hard hat F-03 V (with inlet/outlet port and shock absorbing liner) F-03 V-HA2E-P-A01-V
Head circumference guide: 555 to 620

Model nameInteriorLinerBoltWeight (g)
F03-V type HA2E3-P-A01 style VHA2A01Resin345

Material: FRP
Classification: With liner for flying and falling objects, protection in case of a crash Lightweight type


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)