(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
FRP Resin, Helmet F-03 (including shock absorbing liner) F-03-HA2E-P-A01 F-03-HA2E-P-A01-3WH

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

FRP Resin, Helmet F-03 (including shock absorbing liner) F-03-HA2E-P-A01
Part Number: F-03-HA2E-P-A01-3WH

Standard Unit Price: SGD 38.77 Special Price SGD 38.77
Quantity: 1 pc.
Days to Ship: 11 Day(s)

Simple lightweight American type
[Features]
·The liner is also used to protect from flying/falling objects and crashes
·The interior is equipped with NP single-action chin strap as standard equipment
· Single-action ratcheting type head band allows for easy size adjustment.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    White
  • Height(mm)
    145
  • Width(mm)
    208
  • Length(mm)
    241
  • Size
    Configurable
  • Model name
    F-03 Type HA2E-P-A01 Type
  • Liner
    A01
  • Overall Length(mm)
    279
  • Overall Width(mm)
    220
  • Interior
    HA2
  • Approximate Head Circumference(mm)
    555~620
  • Bolt
    Resin
  • JAN Code
    4580118330269
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner)
  • Mass(g)
    355

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)