(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
FRP Resin, Helmet F-03 (American type) F-03-HA2E-P

FRP Resin, Helmet F-03 (American type) F-03-HA2E-P

Standard Unit Price:
SGD 35.28
Days to Ship :
11 Day(s)

Simple lightweight American type
[Features]
·The liner is also used to protect from flying/falling objects and crashes
·The interior is equipped with NP single-action chin strap as standard equipment
· Single-action ratcheting type head band allows for easy size adjustment.

Basic Specifications

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    White
  • Height(mm)
    145
  • Width(mm)
    208
  • Length(mm)
    241
  • Size
    Configurable
  • Model name
    F-03 Type HA2E-P Type
  • Overall Length(mm)
    279
  • Overall Width(mm)
    220
  • Interior
    HA2
  • Approximate Head Circumference(mm)
    555~620
  • Bolt
    Resin
  • JAN Code
    4580118330276
  • Use
    For flying or falling objects
  • Mass(g)
    330
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 35.28

Part Number : F-03-HA2E-P-3WH
Days to Ship 11 Day(s)
Standard Unit Price SGD 35.28
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Color Detail
    White
  • Height(mm)
    145
  • Width(mm)
    208
  • Length(mm)
    241
  • Size
    Configurable
  • Model name
    F-03 Type HA2E-P Type
  • Overall Length(mm)
    279
  • Overall Width(mm)
    220
  • Interior
    HA2
  • Approximate Head Circumference(mm)
    555~620
  • Bolt
    Resin
  • JAN Code
    4580118330276
  • Use
    For flying or falling objects
  • Mass(g)
    330

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)