(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Helmet MGA Type (With Shock Absorbing Liner) MGA-PAE-A

Helmet MGA Type (With Shock Absorbing Liner) MGA-PAE-A

Standard Unit Price:
SGD 25.83
Days to Ship :
9 Day(s)

A compact hard hat with a shock absorbing liner.
[Features]
·Single-action ratchet headband makes size adjustment easy.
·Insulation performance test certified product (Ministry of Health, Labor and Welfare of Japan "Standards for insulation protective equipment, etc.").
·The interior is equipped with an NP single-action chin strap as standard.
[Application]
·It can be used to prevent or reduce the danger of flying objects, falling objects, crashes, head electric shock, etc., at the work site.

Basic Specifications

  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Height(mm)
    148
  • Width(mm)
    195
  • Length(mm)
    226
  • Size
    Configurable
  • Model name
    MGA Type PAE-MP Type
  • Liner
    MP
  • Overall Length(mm)
    261
  • Overall Width(mm)
    219
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~585
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    405
  • Quantity
    1 pc.

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • White
  • Clear
Color Detail

Refine by

  • Cream
  • White
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
Cream
9 Day(s)
SGD 25.83

Part Number : MGA-PAE-MP-CR
Days to Ship 9 Day(s)
Standard Unit Price SGD 25.83
Quantity 1 pc.

Specificationtitle

  • Color
    -
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    Cream
  • Height(mm)
    148
  • Width(mm)
    195
  • Length(mm)
    226
  • Size
    Configurable
  • Model name
    MGA Type PAE-MP Type
  • Liner
    MP
  • Overall Length(mm)
    261
  • Overall Width(mm)
    219
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~585
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    405
1 pc.
White
White
9 Day(s)
SGD 25.83

Part Number : MGA-PAE-MP-WH
Days to Ship 9 Day(s)
Standard Unit Price SGD 25.83
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    White
  • Height(mm)
    148
  • Width(mm)
    195
  • Length(mm)
    226
  • Size
    Configurable
  • Model name
    MGA Type PAE-MP Type
  • Liner
    MP
  • Overall Length(mm)
    261
  • Overall Width(mm)
    219
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~585
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    405
1 pc.
Yellow
Yellow
9 Day(s)
SGD 25.83

Part Number : MGA-PAE-MP-YL
Days to Ship 9 Day(s)
Standard Unit Price SGD 25.83
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    Yellow
  • Height(mm)
    148
  • Width(mm)
    195
  • Length(mm)
    226
  • Size
    Configurable
  • Model name
    MGA Type PAE-MP Type
  • Liner
    MP
  • Overall Length(mm)
    261
  • Overall Width(mm)
    219
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~585
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    405

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Classic style hard hat

Hard Hat MGA Type (With Shock Absorbing Liner): Related images

NP single-action chin strap standard equipment.

Product Specifications

Hard Hat MGA Type (With Shock Absorbing Liner): Related images

Dimensional drawing of hard hat MGA type (with shock absorbing liner), MGA-PAE-A
Head circumference guide: 555 to 585

Model nameInteriorLinerWeight (g)
MGA type PAE-MP stylePAMP380

Material: ABS resin
Classification: For flying and falling objects, for protection against crashes, with liner, for electricity / 7,000 V or less


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)