(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Helmet MPA-S Type (With Shield Surface / Shock Absorbing Liner) MPA-S-PME-K3-A

Helmet MPA-S Type (With Shield Surface / Shock Absorbing Liner) MPA-S-PME-K3-A

Standard Unit Price:
SGD 81.70-
Days to Ship :
9 Day(s)

A hard hat with an inner shield in a classic style.
[Features]
·Easy size adjustment with single-action ratchet type headband.
·With a protective face shield, you can protect your important eyes and store it inside the hard hat when not in use.
·Insulation performance test certified product (Ministry of Health, Labor and Welfare of Japan "Standards for insulation protective equipment, etc.").
·The interior is equipped with an NP single-action chin strap as standard.
[Application]
·It can be used to prevent or reduce the danger of flying objects, falling objects, crashes, head electric shock, etc., at the work site.

Basic Specifications

  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Material Quality
    ABS resin
  • Height(mm)
    152
  • Width(mm)
    204
  • Length(mm)
    233
  • Size
    Configurable
  • Model name
    MPA-S Type PXE-K3 Type
  • Liner
    K3
  • Overall Length(mm)
    262
  • Overall Width(mm)
    223
  • Interior
    PM
  • Approximate Head Circumference(mm)
    555~580
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Shield Material
    PC Plastic
  • Mass(g)
    505
  • Quantity
    1 pc.

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • White
  • Clear
Color Detail

Refine by

  • Cream
  • White
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
Cream
9 Day(s)
SGD 81.70

Part Number : MPA-S-PME-K3-CR
Days to Ship 9 Day(s)
Standard Unit Price SGD 81.70
Quantity 1 pc.

Specificationtitle

  • Color
    -
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    Cream
  • Height(mm)
    152
  • Width(mm)
    204
  • Length(mm)
    233
  • Size
    Configurable
  • Model name
    MPA-S Type PXE-K3 Type
  • Liner
    K3
  • Overall Length(mm)
    262
  • Overall Width(mm)
    223
  • Interior
    PM
  • Approximate Head Circumference(mm)
    555~580
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Shield Material
    PC Plastic
  • Mass(g)
    505
1 pc.
White
White
9 Day(s)
SGD 86.13

Part Number : MPA-S-PME-K3-WH
Days to Ship 9 Day(s)
Standard Unit Price SGD 86.13
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    White
  • Height(mm)
    152
  • Width(mm)
    204
  • Length(mm)
    233
  • Size
    Configurable
  • Model name
    MPA-S Type PXE-K3 Type
  • Liner
    K3
  • Overall Length(mm)
    262
  • Overall Width(mm)
    223
  • Interior
    PM
  • Approximate Head Circumference(mm)
    555~580
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Shield Material
    PC Plastic
  • Mass(g)
    505
1 pc.
Yellow
Yellow
9 Day(s)
SGD 81.70

Part Number : MPA-S-PME-K3-YL
Days to Ship 9 Day(s)
Standard Unit Price SGD 81.70
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    Yellow
  • Height(mm)
    152
  • Width(mm)
    204
  • Length(mm)
    233
  • Size
    Configurable
  • Model name
    MPA-S Type PXE-K3 Type
  • Liner
    K3
  • Overall Length(mm)
    262
  • Overall Width(mm)
    223
  • Interior
    PM
  • Approximate Head Circumference(mm)
    555~580
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Shield Material
    PC Plastic
  • Mass(g)
    505

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hard hat with inner shield

Hard Hat MPA-S Type (With Face Shield, Shock Absorbing Liner): Related images

The interior is equipped with an NP single-action chin strap as standard.

Drawing and dimensions of hard hat MPA-S type (with face shield / shock absorbing liner), MPA-S-PME-K3-A

Hard Hat MPA-S Type (With Face Shield, Shock Absorbing Liner): Related images

Dimensional drawing of hard hat MPA-S type (with face shield, shock absorbing liner), MPA-S-PME-K3-A
* Head circumference guide: 555 to 580

Model nameInteriorLinerWeight (g)
MPA-S type PME-K3 stylePMK3470

Material: ABS
Classification: For flying and falling objects, with a liner for protection in the event of a crash, for electricity / 7,000 V or less


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)