(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Helmet SPA-N Type (With Raindrop Prevention Mechanism and Shock Absorbing Liner) SPA-N-PAE-SP-A

Helmet SPA-N Type (With Raindrop Prevention Mechanism and Shock Absorbing Liner) SPA-N-PAE-SP-A

Standard Unit Price:
SGD 28.52
Days to Ship :
9 Day(s)

A cap-shaped hard hat with a long brim.
[Features]
·Prevents unpleasant raindrops in the rain and is effective in awning.
·Single-action ratchet headband makes size adjustment easy.
·Insulation performance test certified product (Ministry of Health, Labor and Welfare of Japan "Standards for insulation protective equipment, etc.").
·NP single-action chin strap is installed as standard on the interior.
[Application]
·It can be used to prevent or reduce the danger of flying objects, falling objects, head electric shock, etc., at the work site.

Basic Specifications

  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Height(mm)
    142
  • Width(mm)
    204
  • Length(mm)
    216
  • Size
    Configurable
  • Model name
    SPA-N Type PAE-SP Style
  • Liner
    SP
  • Overall Length(mm)
    266
  • Overall Width(mm)
    222
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~590
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    395
  • Quantity
    1 pc.

Details

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • White
  • Clear
Color Detail

Refine by

  • Cream
  • White
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
Cream
9 Day(s)
SGD 28.52

Part Number : SPA-N-PAE-SP-CR
Days to Ship 9 Day(s)
Standard Unit Price SGD 28.52
Quantity 1 pc.

Specificationtitle

  • Color
    -
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    Cream
  • Height(mm)
    142
  • Width(mm)
    204
  • Length(mm)
    216
  • Size
    Configurable
  • Model name
    SPA-N Type PAE-SP Style
  • Liner
    SP
  • Overall Length(mm)
    266
  • Overall Width(mm)
    222
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~590
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    395
1 pc.
White
White
9 Day(s)
SGD 28.52

Part Number : SPA-N-PAE-SP-WH
Days to Ship 9 Day(s)
Standard Unit Price SGD 28.52
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    White
  • Height(mm)
    142
  • Width(mm)
    204
  • Length(mm)
    216
  • Size
    Configurable
  • Model name
    SPA-N Type PAE-SP Style
  • Liner
    SP
  • Overall Length(mm)
    266
  • Overall Width(mm)
    222
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~590
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    395
1 pc.
Yellow
Yellow
9 Day(s)
SGD 28.52

Part Number : SPA-N-PAE-SP-YL
Days to Ship 9 Day(s)
Standard Unit Price SGD 28.52
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    ABS resin
  • Color Detail
    Yellow
  • Height(mm)
    142
  • Width(mm)
    204
  • Length(mm)
    216
  • Size
    Configurable
  • Model name
    SPA-N Type PAE-SP Style
  • Liner
    SP
  • Overall Length(mm)
    266
  • Overall Width(mm)
    222
  • Interior
    PA
  • Approximate Head Circumference(mm)
    555~590
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Mass(g)
    395

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hard hat equipped with rain groove function

Hard Hat SPA-N Type (With Raindrop Prevention Groove / Shock Absorbing Liner): Related images

Cap type.

Product Specifications

Hard Hat SPA-N Type (With Raindrop Prevention Groove / Shock Absorbing Liner): Related images

Dimensional drawing of hard hat SPA-N type (with raindrop prevention groove and shock absorbing liner), SPA-N-PAE-SP-A
Head circumference guide: 555 to 590

Model nameInteriorLinerWeight (g)
SPA-N type PAE-SP stylePASP370

Material: ABS resin
Classification: For flying and falling objects, for protection against crashes, with liner, for electricity / 7,000 V or less


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)