(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NAKANE Rotating Center, High-Speed Waterproof Type LF TP (Part Numbers)

NAKANE Rotating Center, High-Speed Waterproof Type LF TP

With a labyrinth seal, it enables light rotation and provides waterproof performance for medium to high speed rotation.
[Features]
· Inherits the compact design that is characteristic of NAKANE (same size as standard type LS).
· With a labyrinth seal (non-contact), it provides high waterproof performance for medium to high speed rotation.
· 2 types of tip shape, SP type and TP type, are available to choose from for optimum center selection.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LF4-TP

 
Part Number
LF4-TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
M
(mm)
T
(mm)
d
(mm)
Mass
(g)

SGD 750.25

1 Piece(s) 9 Day(s) or more MT447.5107.84510208.3653401210

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A θ(°) 40
Tip angle(°) 60 Runout accuracy(mm) 0.0025

Please check the type/dimensions/specifications of the part LF4-TP in the NAKANE Rotating Center, High-Speed Waterproof Type LF TP series.

Similar Part Numbers

Part Number
LF1-TP
LF2-TP
LF3-TP
LF5-TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
M
(mm)
T
(mm)
d
(mm)
Mass
(g)

SGD 490.53

1 Piece(s) 9 Day(s) or more MT12755.4255110.32.527.920150

SGD 460.70

1 Piece(s) 9 Day(s) or more MT229.566.527.76128.5332.524260

SGD 550.39

1 Piece(s) 9 Day(s) or more MT33285.534.78155.553828510

SGD 1,259.73

1 Piece(s) 9 Day(s) or more MT5531366214261.57.372.5542860

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)