(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PE Green Rope A-216

Click this image to zoom it.

Move the mouse over the image to zoom

PE Green Rope A-216

Standard Unit Price:
SGD 4.00
Days to Ship :
8 Day(s)

Strong, lightweight rope that is resistant to water and shock.
[Features]
· The tips are secured with tape.
· Comes in a small compact bag with fine cut rope
[Applications]
· Can be used for netting, gardening, interior, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 4.00

Part Number : A-216
Days to Ship 8 Day(s)
Standard Unit Price SGD 4.00
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Wire diameter × length(mm×m)
    3×10
  • Color
    Green
  • Properties
    Water Resistance
  • JAN Code
    4903599110425
  • Heat-Resistance
    Within 55 °C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)