(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Corrugated Cushion Slim

Click this image to zoom it.

Move the mouse over the image to zoom

Corrugated Cushion Slim

Standard Unit Price:
SGD 36.41
Days to Ship :
10 Day(s)

Shock absorbent material that fits complex shapes exactly thanks to the fine pitch of its length and width. Can be cut in both directions to fit complex forms.
[Features]
· Ideal as a shock absorber for corners with complex shapes.
· Easy to cut both length and width.
· Use dedicated double-sided tape (sold separately) to attach firmly.
[Applications]
· Pillars with complex shapes.
· Pipe protection.
· Work vehicle corners.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Gray
  • Brown
  • Yellow
  • Clear
Color Details

Refine by

  • Beige
  • Brown
  • Light Gray
  • Clear
JAN Code

Refine by

  • 4968124206271
  • 4968124206288
  • 4968124206295
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
734
1 pc.
Gray
Light Gray
4968124206271
10 Day(s)
SGD 36.41

Minimum order quantity is 20.

Part Number : 734
Days to Ship 10 Day(s)
Standard Unit Price SGD 36.41
Quantity 1 pc.

Specificationtitle

  • Product Model
    Sheet Type Cushion
  • Width x Length (mm)
    600×900
  • Color
    Gray
  • Mounting Method
    Winding Type
  • Material
    EVA Resin
  • Thickness (mm)
    5
  • Color Details
    Light Gray
  • Package size(mm)
    Approximately Height 600 x Width 90 x Depth 90
  • JAN Code
    4968124206271
  • Mass(g)
    350
735
1 pc.
Brown
Brown
4968124206288
10 Day(s)
SGD 36.41

Minimum order quantity is 20.

Part Number : 735
Days to Ship 10 Day(s)
Standard Unit Price SGD 36.41
Quantity 1 pc.

Specificationtitle

  • Product Model
    Sheet Type Cushion
  • Width x Length (mm)
    600×900
  • Color
    Brown
  • Mounting Method
    Winding Type
  • Material
    EVA Resin
  • Thickness (mm)
    5
  • Color Details
    Brown
  • Package size(mm)
    Approximately Height 600 x Width 90 x Depth 90
  • JAN Code
    4968124206288
  • Mass(g)
    350
737
1 pc.
Yellow
Beige
4968124206295
10 Day(s)
SGD 36.41

Minimum order quantity is 20.

Part Number : 737
Days to Ship 10 Day(s)
Standard Unit Price SGD 36.41
Quantity 1 pc.

Specificationtitle

  • Product Model
    Sheet Type Cushion
  • Width x Length (mm)
    600×900
  • Color
    Yellow
  • Mounting Method
    Winding Type
  • Material
    EVA Resin
  • Thickness (mm)
    5
  • Color Details
    Beige
  • Package size(mm)
    Approximately Height 600 x Width 90 x Depth 90
  • JAN Code
    4968124206295
  • Mass(g)
    350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)