(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Security cushion, semi-cylindrical model

Security cushion, semi-cylindrical model

Standard Unit Price:
SGD 13.25-
Days to Ship :
8 Day(s) or more

Soft material for shock absorption. Soft covering for dangerous corners and pillars.
[Features]
· Alleviate even strong shocks with the thickest cover in the series.
· Perfect for use as shock cushioning material in locations such as the rear areas of car parks and service entries, where strong impacts can be anticipated.
[Applications]
· Alleviating the shock of impacts, and preventing collisions at service entrances.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Gray
  • Yellow / Black
  • Clear
Color Details

Refine by

  • Black
  • Light Gray
  • Stripe
  • Clear
JAN Code

Refine by

  • 4968124201429
  • 4968124208404
  • 4968124208435
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
Light Gray
4968124201429
8 Day(s)
SGD 13.25

Part Number : AC-47
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.25
Quantity 1 pc.

Specificationtitle

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    66×400
  • Color
    Gray
  • Mounting Method
    Pasting Type
  • Material
    NBR (Foamed Rubber)
  • Thickness (mm)
    60
  • Color Details
    Light Gray
  • JAN Code
    4968124201429
  • Mass(g)
    250
1 pc.
Yellow / Black
Black
4968124208435
18 Day(s)
SGD 13.25

Part Number : AC-111
Days to Ship 18 Day(s)
Standard Unit Price SGD 13.25
Quantity 1 pc.

Specificationtitle

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    66×400
  • Color
    Yellow / Black
  • Mounting Method
    Pasting Type
  • Material
    NBR (Foamed Rubber)
  • Thickness (mm)
    60
  • Color Details
    Black
  • JAN Code
    4968124208435
  • Mass(g)
    250
1 pc.
Yellow / Black
Stripe
4968124208404
18 Day(s)
SGD 14.05

Part Number : AC-114
Days to Ship 18 Day(s)
Standard Unit Price SGD 14.05
Quantity 1 pc.

Specificationtitle

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    66×400
  • Color
    Yellow / Black
  • Mounting Method
    Pasting Type
  • Material
    NBR (Foamed Rubber)
  • Thickness (mm)
    60
  • Color Details
    Stripe
  • JAN Code
    4968124208404
  • Mass(g)
    250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)