(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
High Strength Type Pulley One Steel Wheel Block (with Beckett)

High Strength Type Pulley One Steel Wheel Block (with Beckett)

Standard Unit Price:
SGD 70.02-
Days to Ship :
18 Day(s)

Strong/robust pulley with a metal‑filled sheave.
[Features]
· Pulley with non‑opening side panel.
· Simple and robust.
· Metal‑filled sheave equipped with oil‑less metal (sintered oil‑retaining bearing).
· The listed working load is the lifting usage load when used as a movable pulley.
· When used as a fixed pulley, the working load is half or less of the listed load.
[Applications]
· Convenient for cargo‑handling work.

Basic Specifications

  • Product Model
    Pulley
  • Type Details
    1 Car Type
  • Material
    Steel
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Working Load Limit(kg)

Refine by

  • 500
  • 1000
  • Clear
Maximum Rope Diameter(mm)

Refine by

  • 10
  • 14
  • Clear
Wheel Diameter(mm)

Refine by

  • 75
  • 100
  • Clear
Dimension A(mm)

Refine by

  • 300
  • 318
  • 345
  • Clear
Dimension B(mm)

Refine by

  • 87
  • 112
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
500
10
75
300
87
18 Day(s)
SGD 70.02

Part Number : 75X1B
Days to Ship 18 Day(s)
Standard Unit Price SGD 70.02
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    500
  • Product Model
    Pulley
  • Type Details
    1 Car Type
  • Maximum Rope Diameter(mm)
    10
  • Wheel Diameter(mm)
    75
  • Material
    Steel
  • Dimension A(mm)
    300
  • Dimension B(mm)
    87
  • Dimension C(mm)
    40
  • Shaft Diameter(mm)
    12
  • Mass(g)
    1650
1 pc.
1000
14
100
345
112
18 Day(s)
SGD 97.41

Part Number : 100X1B
Days to Ship 18 Day(s)
Standard Unit Price SGD 97.41
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    1000
  • Product Model
    Pulley
  • Type Details
    1 Car Type
  • Maximum Rope Diameter(mm)
    14
  • Wheel Diameter(mm)
    100
  • Material
    Steel
  • Dimension A(mm)
    345
  • Dimension B(mm)
    112
  • Dimension C(mm)
    50
  • Shaft Diameter(mm)
    17
  • Mass(g)
    3100
1 pc.
1000
14
100
318
112
18 Day(s)
SGD 101.00

Part Number : 100X1BO
Days to Ship 18 Day(s)
Standard Unit Price SGD 101.00
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    1000
  • Product Model
    Pulley
  • Type Details
    1 Car Type
  • Maximum Rope Diameter(mm)
    14
  • Wheel Diameter(mm)
    100
  • Material
    Steel
  • Dimension A(mm)
    318
  • Dimension B(mm)
    112
  • Dimension C(mm)
    50
  • Shaft Diameter(mm)
    17
  • Mass(g)
    3100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)