(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Naflon Paste

Naflon Paste

Standard Unit Price:
SGD 99.00
Days to Ship :
11 Day(s)

[Features]
· Gasket paste that is inert at normal temperatures and which is comprised of colloidal fine particles of PTFE dispersed in water.
· It is excellent in chemical resistance and can be used for acidic fluids and corrosion-resistant fluids.

Basic Specifications

  • Type
    Tube
  • Applicable Maximum Temperature(°C)
    260
  • Color Tone
    White
  • Application Amount(g/m3)
    50
  • Capacity(g)
    100
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
SGD 99.00

Part Number : 0638-17-91-11
Days to Ship 11 Day(s)
Standard Unit Price SGD 99.00

Specificationtitle

  • Type
    Tube
  • Applicable Maximum Temperature(°C)
    260
  • Color Tone
    White
  • Application Amount(g/m3)
    50
  • Capacity(g)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)