(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sliding Air Nipper, Pulling Cut Type

Sliding Air Nipper, Pulling Cut Type

[Features]
· Horizontal slide type that enables effective use of space. Ideal for mounting to a chuck plate.
· As it is small and lightweight with a low height, it is suitable for mounting on an automated machine. Allows workpieces to be removed without obstructing the operations of the chuck plate.
[Applications]
· For various types of gate cutting connected to ejector machines in resin molding factories.
· For cutting ABS resin, etc.

Part Number

Configured Part Number is shown.

Part Number
GT-NY05
GT-NY10
GT-NY15
GT-NY25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Cutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Width
(mm)
Depth
(mm)
Height
(mm)
Mouting Hole (A×B) Trusco Code JAN Code Mass
(g)
Quantity

SGD 339.91

1 Piece(s) 11 Day(s) 11.63343480.4–0.52375.947.615×25465-082449075873095181551 unit

SGD 350.29

1 Piece(s) 11 Day(s) --3.5490680.4–0.52882.151.620×30465-084149075873095632101 unit

SGD 372.05

1 Piece(s) 11 Day(s) --47841360.4–0.533935825×35465-087549075873096173191 unit

SGD 387.42

1 Piece(s) 11 Day(s) --59801840.5 to 0.642108.56930×40465-089149075873096795801 unit

Loading...

  1. 1

Basic Information

Product Type Air Nipper Movement Type Single Acting Type Quantity 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)