(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Polishing Sander【5-10 Pieces Per Package】 (Part Numbers)

Polishing Sander

[Features]
· Sander for finishing made by impregnating nylon non-woven fabric with abrasive grains.
· Highly-elastic and enables smooth, uniform polishing without creating secondary burrs.

Part Number

Configured Part Number is shown.

48876

Part Number
48876
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)
Color Shaft length
(mm)
Trusco Code Mass Quantity

SGD 67.22

10 Pieces Per Package

1 Pack(s) 8 Day(s) 10133100040,000Orange45476-8159301 pack (10 pcs.)

Loading...

  1. 1

Basic Information

Application Polishing

Please check the type/dimensions/specifications of the part 48876 in the Polishing Sander series.

Similar Part Numbers

Part Number
48881
48886
48891
48933
48935
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)
Color Shaft length
(mm)
Trusco Code Mass Quantity

SGD 67.24

10 Pieces Per Package

1 Pack(s) 8 Day(s) 1313312030,000Gray45476-8167341 pack (10 pcs.)

SGD 67.24

10 Pieces Per Package

1 Pack(s) 8 Day(s) 13133100030,000Orange45476-8175341 pack (10 pcs.)

SGD 86.24

10 Pieces Per Package

1 Pack(s) 8 Day(s) 255312015,000Gray40476-8191581 pack (10 pcs.)

SGD 69.10

5 Pieces Per Package

1 Pack(s) 8 Day(s) 2525632015,000Red60476-8213981 pack (5 pcs.)

SGD 69.10

5 Pieces Per Package

1 Pack(s) 8 Day(s) 2525680015,000Violet60476-8221981 pack (5 pcs.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)