(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal Brush Wheel【1-10 Pieces Per Package】 (Part Numbers)

Metal Brush Wheel

[Features]
· Metal wire material with excellent heat resistance, abrasion resistance and durability.
[Applications]
· Compatible materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper

(i)Caution

  • The image is a representative image.

Part Number

Configured Part Number is shown.

FC4232

Part Number
FC4232
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Diameter
(mm)
Outer Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Hair material Mass
(g)
Quantity

SGD 25.81

1 Piece(s) 9 Day(s) 6400.1510503,0004571130886599499-3403Brass531 pc. (1 pc.)

Loading...

  1. 1

Basic Information

Product Type Wheel Brush

Please check the type/dimensions/specifications of the part FC4232 in the Metal Brush Wheel series.

Similar Part Numbers

Part Number
FC4004
FC4005
FC4006
FC4233
FC4234
FC4262
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipShaft Diameter
(mm)
Outer Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Hair material Mass
(g)
Quantity

SGD 70.49

10 Pieces Per Package

1 Pack(s) 8 Day(s) 2.34190.081.24616,0004571130885783499-3004Steel351 bag (10 pcs.)

SGD 62.27

10 Pieces Per Package

1 Pack(s) 8 Day(s) 2.34220.11.24610,0004571130885806499-3012Steel381 bag (10 pcs.)

SGD 62.33

10 Pieces Per Package

1 Pack(s) 8 Day(s) 2.34250.11.24610,0004571130885820499-3021Steel511 bag (10 pcs.)

SGD 28.30

1 Piece(s) 9 Day(s) 6500.1510503,0004571130886605499-3411Brass631 pc. (1 pc.)

SGD 28.35

1 Piece(s) 8 Day(s) 6650.1510503,0004571130886612499-3420Brass731 pc. (1 pc.)

SGD 26.51

1 Piece(s) 9 Day(s) 6400.1510503,0004571130886636499-3438Stainless steel431 pc. (1 pc.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)