(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Grindstone, Shaft Diameter 3 mm【10 Pieces Per Package】 (Part Numbers)

Grindstone, Shaft Diameter 3 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Grindstone, Shaft Diameter 3 mm
  • Grindstone, Shaft Diameter 3 mm
  • Grindstone, Shaft Diameter 3 mm
  • Grindstone, Shaft Diameter 3 mm
  • Grindstone, Shaft Diameter 3 mm
  • Grindstone, Shaft Diameter 3 mm
  • Grindstone, Shaft Diameter 3 mm
  • Grindstone, Shaft Diameter 3 mm

[Features]
· Grindstones with various abrasive grains, binding agents, and degrees of bonding are available to match different machining applications.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Configured Part Number is shown.

CA3277

Part Number
CA3277
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

SGD 50.20

10 Pieces Per Package

1 Pack(s) 8 Day(s) 1201045000Column, cylindrical13×43.0GC4571130861800498-9571411 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Quantity 1 Bag (10 pcs)

Please check the type/dimensions/specifications of the part CA3277 in the Grindstone, Shaft Diameter 3 mm series.

Similar Part Numbers

Part Number
CA3147
CA3149
CA3182
CA3325
CA3326
CA3327
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

SGD 43.68

10 Pieces Per Package

1 Pack(s) 8 Day(s) 601345000Column, cylindrical13×42.5A/WA4571130861022498-928763-

SGD 45.52

10 Pieces Per Package

1 Pack(s) 8 Day(s) 601630000Column, cylindrical16×44.0A/WA4571130861060498-929597-

SGD 43.45

10 Pieces Per Package

1 Pack(s) 8 Day(s) 803105000Column, cylindrical13×43.0WA4571130861107498-930920-

SGD 48.47

10 Pieces Per Package

1 Pack(s) 8 Day(s) 120660000Conical no tip11×52.0WA4571130862142498-958927-

SGD 48.47

10 Pieces Per Package

1 Pack(s) 8 Day(s) 120650000Conical no tip19×60.0WA4571130862166498-959727-

SGD 48.55

10 Pieces Per Package

1 Pack(s) 8 Day(s) 1201050000Conical no tip13×53.0WA4571130862180498-960142-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)