(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Straight Edge (Ibeam type/quenched product) (Part Numbers)

Straight Edge (Ibeam type/quenched product)

[Features]
·It is used for measuring flatness, straightness, and strain checking.
·It has a polished finish.
[Applications]
·For inspection and measurement of flatness, straightness and parallelism.

Part Number

Configured Part Number is shown.

SEIBY-1500

Part Number
SEIBY-1500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAccuracy
(mm)
Width
(mm)
Thickness
(mm)
Length
(mm)
JAN Code Trusco Code Width (mm) Weight (g) Material 1 Length (mm) Mass
(g)
Material and Finish Specifications

SGD 3,453.70

1 Piece(s) 27 Day(s) 0.017-15-4520698005577838-1244708000Carbon tool steel1500---

Loading...

  1. 1

Basic Information

Product Model Straight Edge Angle(°) 180

Please check the type/dimensions/specifications of the part SEIBY-1500 in the Straight Edge (Ibeam type/quenched product) series.

Similar Part Numbers

Part Number
SEIBY-1000
SEIBY-1200
SEIBY-2000
SEIBY-2500
SEIBY-300
SEIBY-3000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAccuracy
(mm)
Width
(mm)
Thickness
(mm)
Length
(mm)
JAN Code Trusco Code Width (mm) Weight (g) Material 1 Length (mm) Mass
(g)
Material and Finish Specifications

SGD 1,470.50

1 Piece(s) 8 Day(s) 0.012601210004520698005553471-9310----5000Special tool steel· Hardened article · Polished finish

SGD 2,222.50

1 Piece(s) 8 Day(s) 0.014601212004520698005560471-9328----6500Special tool steel· Hardened article · Polished finish

SGD 5,471.60

1 Piece(s) 18 Day(s) 0.022-20-4520698005584838-12459018000Carbon tool steel2000---

SGD 8,530.50

1 Piece(s) 18 Day(s) 0.027-20-4520698005591838-124610025000Carbon tool steel2500---

SGD 438.06

1 Piece(s) 8 Day(s) 0.00550103004520698005607471-9336----1000Special tool steel· Hardened article · Polished finish

-

1 Piece(s) Quote 0.032-22-4520698005614838-124712044000Carbon tool steel3000---

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)