(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sandvik T-Max P Negative Tip Boring Bit

Sandvik T-Max P Negative Tip Boring Bit

[Features]
· Easy to handle I.D. boring bit with excellent repeatability.
[Applications]
· Inner diameter turning/negative insert supported.
· Support from rough machining to finish machining.

PDF

Part Number

Configured Part Number is shown.

R136.31S-50-1211

 
Part Number
R136.31S-50-1211
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2,100.32

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Application Internal Diameter Details Type Inner diameter turning/negative tip supported. Supports operations from rough machining to finishing. Trusco Code 609-9394

Please check the type/dimensions/specifications of the part R136.31S-50-1211 in the Sandvik T-Max P Negative Tip Boring Bit series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)