(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fine Sakuramen gloves

Fine Sakuramen gloves【100 Pieces Per Package】

Standard Unit Price:
SGD 15.31-
Days to Ship :
9 Day(s) or more

[Features]
· Prevents infection such as during animal testing, etc.
· Protects health such as during chemical testing, nursing and medical care work, etc.
· Can be used on either hand for economical use.
· Thin gloves for more effective work.

Basic Specifications

  • Product Model
    Thin Rubber
  • The intended use
    For work
  • Quantity
    100 pcs.
  • Summary
    Shared with Left/Right
  • Quantity per Big Box
    10 Boxes
Part Number
Size

Refine by

  • M
  • L
  • Clear
TGK Code

Refine by

  • 0701870902
  • 0701870903
  • 0701870904
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
L
0701870902
11 Day(s)
SGD 15.31

100 Pieces Per Package

Part Number : 0701-87-09-02
Days to Ship 11 Day(s)
Standard Unit Price SGD 15.31
Quantity 100 Pieces Per Package

Specificationtitle

  • Product Model
    Thin Rubber
  • The intended use
    For work
  • Size
    L
  • Quantity
    100 pcs.
  • TGK Code
    0701870902
  • Summary
    Shared with Left/Right
  • Specification Details
    Standard Milk White
  • Quantity per Big Box
    10 Boxes
M
0701870903
11 Day(s)
SGD 19.62

100 Pieces Per Package

Part Number : 0701-87-09-03
Days to Ship 11 Day(s)
Standard Unit Price SGD 19.62
Quantity 100 Pieces Per Package

Specificationtitle

  • Product Model
    Thin Rubber
  • The intended use
    For work
  • Size
    M
  • Quantity
    100 pcs.
  • TGK Code
    0701870903
  • Summary
    Shared with Left/Right
  • Specification Details
    Emboss, Pink
  • Quantity per Big Box
    10 Boxes
L
0701870904
9 Day(s)
SGD 19.62

100 Pieces Per Package

Part Number : 0701-87-09-04
Days to Ship 9 Day(s)
Standard Unit Price SGD 19.62
Quantity 100 Pieces Per Package

Specificationtitle

  • Product Model
    Thin Rubber
  • The intended use
    For work
  • Size
    L
  • Quantity
    100 pcs.
  • TGK Code
    0701870904
  • Summary
    Shared with Left/Right
  • Specification Details
    Emboss, Pink
  • Quantity per Big Box
    10 Boxes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)