(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Nice Hand, Smooth Touch

Nice Hand, Smooth Touch

Standard Unit Price:
SGD 3.90
Days to Ship :
8 Day(s)

[Features]
· Uses a soft and comfortable original pile (cupra and rayon mixture) lining for a silky, pleasant feel.
· * Cupra is a recycled cellulose fiber that uses cotton linter as its base material and provides excellent moisture absorption and a comfortable feel.
· The lining is treated with an antibacterial and deodorization process to prevent odor from sweat and control the growth of bacteria on the fibers.
· The damage-prone fingertips have been double coated for reinforcement.
· The cuffs of the gloves are thick for easy grasping and easy wearing and removal.
· Does not use phthalate ester plasticizers or nonylphenols.
· Uses a glossy pearl color.
· The unique non-slip processing creates a powerful non-slip effect.

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Total Length(cm)
    30
  • Resin Part
    Polyvinyl chloride (non-phthalate ester plasticizer)
  • Fiber Part
    Cupra, Rayon
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Color

Refine by

  • Pale Green
  • Pearl pink
  • Clear
Quantity

Refine by

  • 0404871037
  • 0404871038
  • 0404871041
  • 0404871042
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
S
Pearl pink
0404871037
8 Day(s)
SGD 3.90

Part Number : 0404-87-10-37
Days to Ship 8 Day(s)
Standard Unit Price SGD 3.90
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    30
  • Color
    Pearl pink
  • Quantity
    0404871037
  • Resin Part
    Polyvinyl chloride (non-phthalate ester plasticizer)
  • Fiber Part
    Cupra, Rayon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)