(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Nice Hand Extra, Thin / Medium 0404-87-09-53

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Nice Hand Extra, Thin / Medium
Part Number: 0404-87-09-53

Standard Unit Price: SGD 4.49 Special Price SGD 4.49
Quantity: 1 Pair
Days to Ship: 8 Day(s)

[Features]
· Made of nitrile rubber that is strong against oils, detergents, and chemicals.
· Can be used in research facilities and labs as well as for cleaning and various other fields.
· Does not contain proteins that are the source of latex allergies.
· These thin gloves provide a good fit and allow you to make the most of your fingertips. The inside is slip-on processed for smooth wearing and removal.
· Conforms with the Food Sanitation Act of Japan. (Ministry of Health, Labour and Welfare of Japan Notification 370)

Specifications of 0404-87-09-53

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    32
  • Color
    Green
  • Quantity
    0404870953
  • Material Quality
    Nitrile Rubber
  • RoHS
    10

Please check the type/dimensions/specifications of the part 0404-87-09-53 in the Nice Hand Extra, Thin / Medium series.

Similar Part Numbers

Part Number
0404-87-09-54
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSize Quantity

SGD 4.49

1 Piece(s) 8 Day(s) 10L0404870954-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)