(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Nitrile, Rubber Gloves, Simple Package Nitrobe, Thin Gloves 0404-87-09-35

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Nitrile, Rubber Gloves, Simple Package Nitrobe, Thin Gloves
Part Number: 0404-87-09-35

Standard Unit Price: SGD 22.31 Special Price SGD 22.31
Quantity: 10 Pair
Days to Ship: 8 Day(s)

[Features]
· Thin gloves made of nitrile rubber for durability and to prevent tearing.
· The inside is slip-on processed with a special film for smooth wearing and removal.
· The unique non-slip processing creates a powerful non-slip effect.
· Does not contain proteins that are the source of latex allergies.
· Conforms with the Food Sanitation Act of Japan. (Ministry of Health, Labour and Welfare of Japan Notification 370)
· Material: nitrile rubber

Specifications of 0404-87-09-35

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    32
  • Color
    White
  • Quantity
    0404870935
  • Material Quality
    Nitrile Rubber
  • RoHS
    10

Please check the type/dimensions/specifications of the part 0404-87-09-35 in the Nitrile, Rubber Gloves, Simple Package Nitrobe, Thin Gloves series.

Similar Part Numbers

Part Number
0404-87-09-34
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSSize Quantity

SGD 22.31

10 Pieces Per Package

1 Pack(s) 8 Day(s) 10S0404870934-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)