(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Silica Tape Width (mm) 25/50

Silica Tape Width (mm) 25/50

Standard Unit Price:
SGD 895.87
Days to Ship :
10 Day(s)

[Features]
· Boasts excellent heat resistance and thermal insulating properties.
· Machined to be soft and easy to use.
· Boasts excellent electrical insulation properties.
· Boasts excellent chemical resistance. (Except to phosphoric acid, hydrofluoric acid and strong bases)
· * Maximum Operating Temperature: 1,000°C

Basic Specifications

  • Product Model
    Lab tape
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    2
  • Maker Part Number
    HR2-25
  • TGK Code
    0617872017
  • Usable Maximum Temperature(°C)
    1000
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 895.87

Part Number : 0617-87-20-17
Days to Ship 10 Day(s)
Standard Unit Price SGD 895.87
Quantity 1 pc.

Specificationtitle

  • Product Model
    Lab tape
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    2
  • Maker Part Number
    HR2-25
  • TGK Code
    0617872017
  • Usable Maximum Temperature(°C)
    1000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)