(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for Aluminum Materials (for Helical Coil Wire Screw Thread Inserts)_AL-HT-STI (Part Numbers)

Hand Taps for Aluminum Materials (for Helical Coil Wire Screw Thread Inserts)_AL-HT-STI

Hand tap for machining female threads for inserting insert coils.
[Features]
· Blade designed to be ideal for aluminum type work materials, enabling stable female thread machining to be performed.
· 2 types are available, with 5P or 1.5P biting threads, to suit the application used.
· Screw precision in accordance with class 1b.
· Work material: Aluminum rolled material, aluminum alloy casting, zinc alloy casting.
[Applications]
Ideal for machining female threads for inserting insert coils after threading.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TWU07N1LEBA

 
Part Number
TWU07N1LEBA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Coating Y/N Overall Length (L)
(mm)
Trusco Code Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Outer Diameter Reference Dimension
(mm)

SGD 83.20

1 Piece(s) 8 Day(s) unified7/16201.5PNA88-26-10.58114212.762

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Type Non-Coated Class 1b

Please check the type/dimensions/specifications of the part TWU07N1LEBA in the Hand Taps for Aluminum Materials (for Helical Coil Wire Screw Thread Inserts)_AL-HT-STI series.

Similar Part Numbers

Part Number
TW010N1LEBA
TW010O1LEB5
TW010O1LEBA
TWU07Q1LEB5
TWU07Q1LEBA
TWU08N1LEB5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Coating Y/N Overall Length (L)
(mm)
Trusco Code Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Outer Diameter Reference Dimension
(mm)

SGD 54.16

1 Piece(s) 8 Day(s) MeterM101.251.5PNA82-26-8.56.594211.624

SGD 35.89

1 Piece(s) 8 Day(s) MeterM101.55P-82770-619726-8.56.5942-

SGD 35.89

1 Piece(s) 8 Day(s) MeterM101.51.5P-82770-620126-8.56.5942-

SGD 83.20

1 Piece(s) 8 Day(s) unified7/16145PNA88-26-10.58114213.469

SGD 83.20

1 Piece(s) 8 Day(s) unified7/16141.5PNA88-26-10.58114213.469

SGD 101.52

1 Piece(s) 8 Day(s) unified1/2205PNA95-26-12.510134214.350

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)