(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Tap (for Metric Screws / SKS) (Part Numbers)

Hand Tap (for Metric Screws / SKS)

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying coarse screw threads.
[Applications]
· Work materials: iron, light metals.
· For creating and modifying coarse screw threads.
[Materials]
· Low alloy steel (SKS)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

T-HT14X1.5-2

Part Number
T-HT14X1.5-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Tool Material Type Coating Type Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip Accuracy Nominal Dimension No. included

SGD 34.16

1 Piece(s) 9 Day(s) M141.5SKS-883010.5812.54989999512670854-9586MiddleJIS Grade 3--

Loading...

  1. 1

Basic Information

Screw Types Meter Tap Type Hand Tap Coating Y/N NA
Other Work Materials Iron, Light metal

Please check the type/dimensions/specifications of the part T-HT14X1.5-2 in the Hand Tap (for Metric Screws / SKS) series.

Similar Part Numbers

Part Number
T-HT12X1.25-2
T-HT12X1.25-3
T-HT14X1.5-1
T-HT14X1.5-3
T-HT16X1.5-1
T-HT16X1.5-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Tool Material Type Coating Type Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip Accuracy Nominal Dimension No. included

SGD 26.28

1 Piece(s) 9 Day(s) M121.25SKS-80298.56.510.754989999512632854-9582MiddleJIS Grade 3--

SGD 26.28

1 Piece(s) 9 Day(s) M121.25SKS-80298.56.510.754989999512649854-9583TopJIS Grade 3--

SGD 34.16

1 Piece(s) 9 Day(s) M141.5SKS-883010.5812.54989999512663854-9585TipJIS Grade 3--

SGD 34.16

1 Piece(s) 9 Day(s) M141.5SKS-883010.5812.54989999512687854-9587TopJIS Grade 3--

SGD 40.40

1 Piece(s) 9 Day(s) M161.5SKS-953212.51014.54989999512700854-9589TipJIS Grade 3--

SGD 40.40

1 Piece(s) 9 Day(s) M161.5SKS-953212.51014.54989999512717854-9590MiddleJIS Grade 3--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)