(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
pH Test Paper Two-Band

pH Test Paper Two-Band

Standard Unit Price:
SGD 54.30
Days to Ship :
10 Day(s)

[Features]
· A reel type test paper with high resolution accuracy, in which 2 different kinds of indicators are separated in 2 lines.
· Each of the 2 separated color indicators changes color depending on the pH value of the sample solution, so comparison/verification with the included color scale can be done with higher accuracy than the "pH Test Paper Standard."
· Since the center white portion of the test paper does not absorb the sample solution, not only can the 2 colors be compared easily, but the test paper retains physical strength similar to when it is dry.
· Contained in a special structure plastic dispenser that has a color scale and is easy to use, and are individually boxed.

Basic Specifications

  • Product Model
    Test Paper
  • Product Name
    pH Test Paper Two-Band
  • Feature 1
    Dimensions (mm): width 10 x 5 m roll
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
pH Measurement Area

Refine by

  • 1.0~4.3
  • 1.0~12.0
  • 5.0~8.0
  • Clear
Maker Part Number

Refine by

  • MN90301
  • MN90302
  • MN90304
  • Clear
TGK Code

Refine by

  • 0007441021
  • 0007441022
  • 0007441024
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1.0~12.0
MN90301
0007441021
10 Day(s)
SGD 54.30

Part Number : 0007-44-10-21
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.30
Quantity 1 Roll

Specificationtitle

  • Product Model
    Test Paper
  • pH Measurement Area
    1.0~12.0
  • Product Name
    pH Test Paper Two-Band
  • Maker Part Number
    MN90301
  • TGK Code
    0007441021
  • Feature 1
    Dimensions (mm): width 10 x 5 m roll
  • Feature 2
    pH Measurement Effective Range: 1.0-2.0-3.0-4.0-5.0-6.0-7.0-8.0-9.0-10.0-11.0-12.0
  • Feature 3
    Reel Type, Use: for Wide Area, with Plastic Case
1 Roll
1.0~4.3
MN90302
0007441022
10 Day(s)
SGD 54.30

Part Number : 0007-44-10-22
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.30
Quantity 1 Roll

Specificationtitle

  • Product Model
    Test Paper
  • pH Measurement Area
    1.0~4.3
  • Product Name
    pH Test Paper Two-Band
  • Maker Part Number
    MN90302
  • TGK Code
    0007441022
  • Feature 1
    Dimensions (mm): width 10 x 5 m roll
  • Feature 2
    pH Measurement Effective Range: 1.0-1.3-1.6-1.9-2.2-2.5-2.8-3.1-3.4-3.7-4.0-4.3
  • Feature 3
    Reel Type, Use: for Narrow Area, with Plastic Case
1 Roll
5.0~8.0
MN90304
0007441024
10 Day(s)
SGD 54.30

Part Number : 0007-44-10-24
Days to Ship 10 Day(s)
Standard Unit Price SGD 54.30
Quantity 1 Roll

Specificationtitle

  • Product Model
    Test Paper
  • pH Measurement Area
    5.0~8.0
  • Product Name
    pH Test Paper Two-Band
  • Maker Part Number
    MN90304
  • TGK Code
    0007441024
  • Feature 1
    Dimensions (mm): width 10 x 5 m roll
  • Feature 2
    pH Measurement Effective Range: 5.0-5.3-5.6-5.9-6.2-6.5-6.8-7.1-7.4-7.7-8.0
  • Feature 3
    Reel Type, Use: for Narrow Area, with Plastic Case

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)