(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ultra Cold Cooler Box, Magnet Type

Ultra Cold Cooler Box, Magnet Type

Standard Unit Price:
SGD 196.10-
Days to Ship :
7 Day(s)

[Features]
· Ultra-cooling type that uses a 30 mm insulation material (inner foamed polyethylene) to maintain coldness. (Normal cooler bags use 5 to 8 mm)
· Can be folded up and is lightweight.
· Easy to clean with removable inner aluminum sheet.
· With non-woven bag for storage.
· Type that fixes the box and lid with a magnet.
· Ideal for workplaces without refrigerators or when working outdoors for an extended period of time.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 35
  • 50
  • Clear
Height(mm)

Refine by

  • 340
  • 460
  • Clear
JAN Code

Refine by

  • 4989999383652
  • 4989999383669
  • Clear
Trusco Code

Refine by

  • 769-0941
  • 769-0932
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
35
340
4989999383652
769-0932
7 Day(s)
SGD 196.10

Part Number : TCBM-35
Days to Ship 7 Day(s)
Standard Unit Price SGD 196.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating container
  • Capacity(L)
    35
  • Width(mm)
    470
  • Height(mm)
    340
  • Depth(mm)
    380
  • JAN Code
    4989999383652
  • Trusco Code
    769-0932
  • Approximate storage indication
    500 ml plastic bottles x 32
1 pc.
50
460
4989999383669
769-0941
7 Day(s)
SGD 229.30

Part Number : TCBM-50
Days to Ship 7 Day(s)
Standard Unit Price SGD 229.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating container
  • Capacity(L)
    50
  • Width(mm)
    470
  • Height(mm)
    460
  • Depth(mm)
    380
  • JAN Code
    4989999383669
  • Trusco Code
    769-0941
  • Approximate storage indication
    500 ml plastic bottles x 40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)