(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cooling Agent (soft)

Cooling Agent (soft)

Standard Unit Price:
SGD 4.54-
Days to Ship :
8 Day(s)

[Features]
· Can be frozen in a freezer and reused. After use as a cool pack, it can be used as a deodorizer.
[Applications]
· To keep food and drinks fresh.

Basic Specifications

  • Product Type
    Cold-insulating agent
  • Approximate Time to Freezing
    About 10 Hours in Freezer (-20°C)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Vertical(mm)

Refine by

  • 100
  • 110
  • 150
  • 180
  • 288
  • Clear
Horizontal(mm)

Refine by

  • 95
  • 150
  • 170
  • 195
  • 210
  • 230
  • Clear
Thickness(mm)

Refine by

  • 10
  • 17
  • 22
  • 23
  • 26
  • 28
  • Clear
JAN Code

Refine by

  • 4905009777327
  • 4905009777334
  • 4905009777341
  • 4905009777389
  • 4905009777396
  • 4905009777402
  • Clear
Trusco Code

Refine by

  • 413-0341
  • 413-0332
  • 413-0324
  • 413-0316
  • 413-0308
  • 413-0294
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
180
95
26
4905009777389
413-0294
8 Day(s)
SGD 7.16

Part Number : CKB-350
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.16
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating agent
  • Vertical(mm)
    180
  • Horizontal(mm)
    95
  • Thickness(mm)
    26
  • JAN Code
    4905009777389
  • Trusco Code
    413-0294
  • Mass(g)
    375
  • Approximate Time to Freezing
    About 10 Hours in Freezer (-20°C)
1 pc.
180
150
28
4905009777396
413-0308
8 Day(s)
SGD 9.45

Part Number : CKB-500
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.45
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating agent
  • Vertical(mm)
    180
  • Horizontal(mm)
    150
  • Thickness(mm)
    28
  • JAN Code
    4905009777396
  • Trusco Code
    413-0308
  • Mass(g)
    585
  • Approximate Time to Freezing
    About 10 Hours in Freezer (-20°C)
1 pc.
288
195
22
4905009777402
413-0316
8 Day(s)
SGD 14.96

Part Number : CKB-800
Days to Ship 8 Day(s)
Standard Unit Price SGD 14.96
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating agent
  • Vertical(mm)
    288
  • Horizontal(mm)
    195
  • Thickness(mm)
    22
  • JAN Code
    4905009777402
  • Trusco Code
    413-0316
  • Mass(g)
    985
  • Approximate Time to Freezing
    About 10 Hours in Freezer (-20°C)
1 pc.
100
170
10
4905009777327
413-0324
8 Day(s)
SGD 4.54

Part Number : CKF-150
Days to Ship 8 Day(s)
Standard Unit Price SGD 4.54
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating agent
  • Vertical(mm)
    100
  • Horizontal(mm)
    170
  • Thickness(mm)
    10
  • JAN Code
    4905009777327
  • Trusco Code
    413-0324
  • Mass(g)
    155
  • Approximate Time to Freezing
    About 10 Hours in Freezer (-20°C)
1 pc.
110
210
17
4905009777334
413-0332
8 Day(s)
SGD 5.89

Part Number : CKF-300
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.89
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating agent
  • Vertical(mm)
    110
  • Horizontal(mm)
    210
  • Thickness(mm)
    17
  • JAN Code
    4905009777334
  • Trusco Code
    413-0332
  • Mass(g)
    305
  • Approximate Time to Freezing
    About 10 Hours in Freezer (-20°C)
1 pc.
150
230
23
4905009777341
413-0341
8 Day(s)
SGD 7.95

Part Number : CKF-500
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.95
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating agent
  • Vertical(mm)
    150
  • Horizontal(mm)
    230
  • Thickness(mm)
    23
  • JAN Code
    4905009777341
  • Trusco Code
    413-0341
  • Mass(g)
    510
  • Approximate Time to Freezing
    About 10 Hours in Freezer (-20°C)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)