(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Medium Capacity Boltless Shelf Model TUG (600 kg Type, Height 1,800 mm, 4 Shelf Type) Linked Type (Height 1,800 mm, 4 Shelf Type) TUG60063J4B

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Medium Capacity Boltless Shelf Model TUG (600 kg Type, Height 1,800 mm, 4 Shelf Type) Linked Type (Height 1,800 mm, 4 Shelf Type)
Part Number: TUG60063J4B

Standard Unit Price: SGD 904.50 Special Price SGD 904.50
Days to Ship: 28 Day(s)

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Specifications of TUG60063J4B

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-9712
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1802

Please check the type/dimensions/specifications of the part TUG60063J4B in the Medium Capacity Boltless Shelf Model TUG (600 kg Type, Height 1,800 mm, 4 Shelf Type) Linked Type (Height 1,800 mm, 4 Shelf Type) series.

Similar Part Numbers

Part Number
TUG60063L4B
TUG60063S4B
TUG60063Z4B
TUG60064J4B
TUG60064L4B
TUG60064S4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
External depth
(mm)
Trusco Code External Dimensions Frontage
(mm)

SGD 857.70

1 Piece(s) 28 Day(s) 900600837642755-9739900

SGD 711.70

1 Piece(s) 14 Day(s) 900450837492755-9755900

SGD 1,026.10

1 Piece(s) 28 Day(s) 900900837942755-9771900

SGD 1,135.60

1 Piece(s) 28 Day(s) 12007501137792755-97981200

SGD 967.00

1 Piece(s) 28 Day(s) 12006001137642755-98101200

SGD 862.20

1 Piece(s) 28 Day(s) 12004501137492755-98361200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)