(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 1,800 mm, 4 Shelf Type) Linked Type (Height 1,800 mm, 4 Shelf Type)

Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 1,800 mm, 4 Shelf Type) Linked Type (Height 1,800 mm, 4 Shelf Type)

Standard Unit Price:
SGD 650.00-
Days to Ship :
14 Day(s) or more

[Features]
· As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Basic Specifications

Part Number
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Effective Frontage(mm)

Refine by

  • 837
  • 1137
  • 1437
  • 1737
  • Clear
External depth(mm)

Refine by

  • 492
  • 642
  • 792
  • 942
  • Clear
Trusco Code

Refine by

  • 755-6471
  • 755-6438
  • 755-6390
  • 755-6357
  • 755-6314
  • 755-6276
  • 755-6233
  • 755-6195
  • 755-6152
  • 755-6110
  • 755-6071
  • 755-6039
  • 755-5997
  • 755-5954
  • 755-5911
  • 755-5873
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
900
750
837
792
755-5873
28 Day(s)
SGD 874.50

Part Number : TUG30063J4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 874.50

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-5873
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1798
900
600
837
642
755-5911
28 Day(s)
SGD 756.70

Part Number : TUG30063L4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 756.70

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-5911
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1798
900
450
837
492
755-5954
14 Day(s)
SGD 650.00

Part Number : TUG30063S4B
Days to Ship 14 Day(s)
Standard Unit Price SGD 650.00

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-5954
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1798
900
900
837
942
755-5997
28 Day(s)
SGD 997.90

Part Number : TUG30063Z4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 997.90

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    837
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-5997
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1798
1200
750
1137
792
755-6039
28 Day(s)
SGD 1,009.80

Part Number : TUG30064J4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,009.80

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-6039
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1798
1200
600
1137
642
755-6071
28 Day(s)
SGD 865.50

Part Number : TUG30064L4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 865.50

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-6071
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1798
1200
450
1137
492
755-6110
28 Day(s)
SGD 732.70

Part Number : TUG30064S4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 732.70

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-6110
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1798
1200
900
1137
942
755-6152
28 Day(s)
SGD 1,144.30

Part Number : TUG30064Z4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,144.30

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1137
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-6152
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1798
1500
750
1437
792
755-6195
28 Day(s)
SGD 1,170.80

Part Number : TUG30065J4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,170.80

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-6195
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1798
1500
600
1437
642
755-6233
28 Day(s)
SGD 992.90

Part Number : TUG30065L4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 992.90

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-6233
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1798
1500
450
1437
492
755-6276
28 Day(s)
SGD 843.30

Part Number : TUG30065S4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 843.30

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-6276
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1798
1500
900
1437
942
755-6314
28 Day(s)
SGD 1,339.30

Part Number : TUG30065Z4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,339.30

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1437
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-6314
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1798
1800
750
1737
792
755-6357
28 Day(s)
SGD 1,357.90

Part Number : TUG30066J4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,357.90

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    750
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    792
  • Trusco Code
    755-6357
  • External Dimensions Frontage(mm)
    1798
  • Outer Dimensions Height(mm)
    1798
1800
600
1737
642
755-6390
28 Day(s)
SGD 1,157.90

Part Number : TUG30066L4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,157.90

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    642
  • Trusco Code
    755-6390
  • External Dimensions Frontage(mm)
    1798
  • Outer Dimensions Height(mm)
    1798
1800
450
1737
492
755-6438
28 Day(s)
SGD 968.90

Part Number : TUG30066S4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 968.90

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    492
  • Trusco Code
    755-6438
  • External Dimensions Frontage(mm)
    1798
  • Outer Dimensions Height(mm)
    1802
1800
900
1737
942
755-6471
28 Day(s)
SGD 1,546.90

Part Number : TUG30066Z4B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,546.90

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Oyster White
  • Effective Frontage(mm)
    1737
  • Product uniform load capacity
    300 kg/Level
  • Allowable Load(kgf)
    2,000 kg/Unit
  • External depth(mm)
    942
  • Trusco Code
    755-6471
  • External Dimensions Frontage(mm)
    1798
  • Outer Dimensions Height(mm)
    1798

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)