(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Caulk removing spatula set

Caulk removing spatula set

Standard Unit Price:
SGD 10.31
Days to Ship :
8 Day(s)

[Features]
· Old, damaged caulking can be easily removed.
· Set of 2, for rough work and for finishing.
· After using the rough work spatula with a stainless steel blade to scrape away the old caulking, use the finishing spatula to easily and cleanly remove it.
[Applications]
· For removing caulking.

Basic Specifications

  • Product Type
    Caulking Spatula
  • Overall Length(mm)
    160
  • JAN Code
    4530545000457
  • Trusco Code
    756-3728
  • Set Content
    Roughness Remover x 1, Finish Remover x 1
  • Inner capacity
    1 Set
Part Number
Inner capacity

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
8 Day(s)
SGD 10.31

Part Number : 15021
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.31
Quantity 1 Set

Specificationtitle

  • Product Type
    Caulking Spatula
  • Overall Length(mm)
    160
  • JAN Code
    4530545000457
  • Trusco Code
    756-3728
  • Set Content
    Roughness Remover x 1, Finish Remover x 1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)