(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Work Shoes, Premium Safety Shoes 85131

Work Shoes, Premium Safety Shoes 85131

Standard Unit Price:
SGD 88.71-
Days to Ship :
8 Day(s)

Delivers the ultimate in comfort. A premium safety shoe with four-layer maximum strength soles.
[Features]
· Work shoes incorporating an EVA midsole that provides excellent cushioning and flexibility.
· The TPU shank extends from the arch to the heel, preventing arch collapses.
· Prevents twisted ankles and creates a superior sense of stability.
· Honeycombed rubber sole provides excellent anti-slip performance.
· Incorporates the string pocket which prevents snagging or loosening of shoelaces and improves work safety.
[Applications]
· Convenient for a wide range of activities from hard work such as at civil engineering and building sites, to farming and daily wear.

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Pressure-resistant load
    4.5kN
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color

Refine by

  • Black series
  • White series
  • Clear
Size(cm)

Refine by

  • 23
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • 29
  • Clear
Color Details

Refine by

  • Black
  • White
  • Clear
JAN Code

Refine by

  • 4991714478574
  • 4991714478581
  • 4991714478598
  • 4991714478604
  • 4991714478611
  • 4991714478628
  • 4991714478635
  • 4991714478642
  • 4991714478659
  • 4991714478666
  • 4991714478680
  • 4991714478697
  • 4991714478703
  • 4991714478710
  • 4991714478727
  • 4991714478734
  • 4991714478741
  • 4991714478758
  • 4991714478765
  • 4991714478772
  • Clear
Trusco Code

Refine by

  • 753-0447
  • 753-0439
  • 753-0421
  • 753-0412
  • 753-0404
  • 753-0391
  • 753-0382
  • 753-0374
  • 753-0366
  • 753-0358
  • 753-0340
  • 753-0331
  • 753-0323
  • 753-0315
  • 753-0307
  • 753-0293
  • 753-0285
  • 753-0277
  • 753-0269
  • 753-0251
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Black series
23
White
4991714478574
753-0251
8 Day(s)
SGD 100.90

Part Number : 85131-32-230
Days to Ship 8 Day(s)
Standard Unit Price SGD 100.90
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    White
  • JAN Code
    4991714478574
  • Trusco Code
    753-0251
  • Weight(g)
    860
  • Pressure-resistant load
    4.5kN
1 Pair
Black series
24
White
4991714478581
753-0269
8 Day(s)
SGD 101.20

Part Number : 85131-32-240
Days to Ship 8 Day(s)
Standard Unit Price SGD 101.20
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    White
  • JAN Code
    4991714478581
  • Trusco Code
    753-0269
  • Weight(g)
    890
  • Pressure-resistant load
    4.5kN
1 Pair
Black series
24.5
White
4991714478598
753-0277
8 Day(s)
SGD 103.30

Part Number : 85131-32-245
Days to Ship 8 Day(s)
Standard Unit Price SGD 103.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    White
  • JAN Code
    4991714478598
  • Trusco Code
    753-0277
  • Weight(g)
    905
  • Pressure-resistant load
    4.5kN
1 Pair
Black series
25
White
4991714478604
753-0285
8 Day(s)
SGD 101.50

Part Number : 85131-32-250
Days to Ship 8 Day(s)
Standard Unit Price SGD 101.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    White
  • JAN Code
    4991714478604
  • Trusco Code
    753-0285
  • Weight(g)
    920
  • Pressure-resistant load
    4.5kN
1 Pair
Black series
25.5
White
4991714478611
753-0293
8 Day(s)
SGD 101.70

Part Number : 85131-32-255
Days to Ship 8 Day(s)
Standard Unit Price SGD 101.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    White
  • JAN Code
    4991714478611
  • Trusco Code
    753-0293
  • Weight(g)
    935
  • Pressure-resistant load
    4.5kN
1 Pair
Black series
26
White
4991714478628
753-0307
8 Day(s)
SGD 101.80

Part Number : 85131-32-260
Days to Ship 8 Day(s)
Standard Unit Price SGD 101.80
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    White
  • JAN Code
    4991714478628
  • Trusco Code
    753-0307
  • Weight(g)
    950
  • Pressure-resistant load
    4.5kN
1 Pair
Black series
26.5
White
4991714478635
753-0315
8 Day(s)
SGD 102.00

Part Number : 85131-32-265
Days to Ship 8 Day(s)
Standard Unit Price SGD 102.00
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    White
  • JAN Code
    4991714478635
  • Trusco Code
    753-0315
  • Weight(g)
    965
  • Pressure-resistant load
    4.5kN
1 Pair
Black series
27
White
4991714478642
753-0323
8 Day(s)
SGD 89.51

Part Number : 85131-32-270
Days to Ship 8 Day(s)
Standard Unit Price SGD 89.51
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    White
  • JAN Code
    4991714478642
  • Trusco Code
    753-0323
  • Weight(g)
    980
  • Pressure-resistant load
    4.5kN
1 Pair
Black series
28
White
4991714478659
753-0331
8 Day(s)
SGD 102.40

Part Number : 85131-32-280
Days to Ship 8 Day(s)
Standard Unit Price SGD 102.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    White
  • JAN Code
    4991714478659
  • Trusco Code
    753-0331
  • Weight(g)
    1010
  • Pressure-resistant load
    4.5kN
1 Pair
Black series
29
White
4991714478666
753-0340
8 Day(s)
SGD 102.70

Part Number : 85131-32-290
Days to Ship 8 Day(s)
Standard Unit Price SGD 102.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    White
  • JAN Code
    4991714478666
  • Trusco Code
    753-0340
  • Weight(g)
    1040
  • Pressure-resistant load
    4.5kN
1 Pair
White series
23
Black
4991714478680
753-0358
8 Day(s)
SGD 88.71

Part Number : 85131-90-230
Days to Ship 8 Day(s)
Standard Unit Price SGD 88.71
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    23
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    Black
  • JAN Code
    4991714478680
  • Trusco Code
    753-0358
  • Weight(g)
    860
  • Pressure-resistant load
    4.5kN
1 Pair
White series
24
Black
4991714478697
753-0366
8 Day(s)
SGD 101.20

Part Number : 85131-90-240
Days to Ship 8 Day(s)
Standard Unit Price SGD 101.20
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    24
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    Black
  • JAN Code
    4991714478697
  • Trusco Code
    753-0366
  • Weight(g)
    890
  • Pressure-resistant load
    4.5kN
1 Pair
White series
24.5
Black
4991714478703
753-0374
8 Day(s)
SGD 101.40

Part Number : 85131-90-245
Days to Ship 8 Day(s)
Standard Unit Price SGD 101.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    24.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    Black
  • JAN Code
    4991714478703
  • Trusco Code
    753-0374
  • Weight(g)
    905
  • Pressure-resistant load
    4.5kN
1 Pair
White series
25
Black
4991714478710
753-0382
8 Day(s)
SGD 101.50

Part Number : 85131-90-250
Days to Ship 8 Day(s)
Standard Unit Price SGD 101.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    Black
  • JAN Code
    4991714478710
  • Trusco Code
    753-0382
  • Weight(g)
    920
  • Pressure-resistant load
    4.5kN
1 Pair
White series
25.5
Black
4991714478727
753-0391
8 Day(s)
SGD 101.70

Part Number : 85131-90-255
Days to Ship 8 Day(s)
Standard Unit Price SGD 101.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    25.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    Black
  • JAN Code
    4991714478727
  • Trusco Code
    753-0391
  • Weight(g)
    935
  • Pressure-resistant load
    4.5kN
1 Pair
White series
26
Black
4991714478734
753-0404
8 Day(s)
SGD 101.80

Part Number : 85131-90-260
Days to Ship 8 Day(s)
Standard Unit Price SGD 101.80
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    26
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    Black
  • JAN Code
    4991714478734
  • Trusco Code
    753-0404
  • Weight(g)
    950
  • Pressure-resistant load
    4.5kN
1 Pair
White series
26.5
Black
4991714478741
753-0412
8 Day(s)
SGD 102.00

Part Number : 85131-90-265
Days to Ship 8 Day(s)
Standard Unit Price SGD 102.00
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    26.5
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    Black
  • JAN Code
    4991714478741
  • Trusco Code
    753-0412
  • Weight(g)
    965
  • Pressure-resistant load
    4.5kN
1 Pair
White series
27
Black
4991714478758
753-0421
8 Day(s)
SGD 102.10

Part Number : 85131-90-270
Days to Ship 8 Day(s)
Standard Unit Price SGD 102.10
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    27
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    Black
  • JAN Code
    4991714478758
  • Trusco Code
    753-0421
  • Weight(g)
    980
  • Pressure-resistant load
    4.5kN
1 Pair
White series
28
Black
4991714478765
753-0439
8 Day(s)
SGD 102.40

Part Number : 85131-90-280
Days to Ship 8 Day(s)
Standard Unit Price SGD 102.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    28
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    Black
  • JAN Code
    4991714478765
  • Trusco Code
    753-0439
  • Weight(g)
    1010
  • Pressure-resistant load
    4.5kN
1 Pair
White series
29
Black
4991714478772
753-0447
8 Day(s)
SGD 102.70

Part Number : 85131-90-290
Days to Ship 8 Day(s)
Standard Unit Price SGD 102.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    29
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber + TPU (Shank)
  • Instep cover
    Synthetic leather + TPU (Side Parts)
  • Toecap Material
    Resin
  • Color Details
    Black
  • JAN Code
    4991714478772
  • Trusco Code
    753-0447
  • Weight(g)
    1040
  • Pressure-resistant load
    4.5kN

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)