(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Goggles (Double Lens Type)

Safety Goggles (Double Lens Type)

Standard Unit Price:
SGD 74.10
Days to Ship :
8 Day(s)

[Features]
· Strap with single-action length adjustment.
· High-performance anti-fog double lens specification.
· Lens is replaceable.
[Applications]
· Sites where dust is generated
· Sites where airborne matter is present
· Powder handling

Basic Specifications

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    Outer side 0.6, Inner side 0.8 (Double lens specification)
  • JAN Code
    4984013992735
  • Trusco Code
    470-3804
  • Application
    Copes with places producing fine particles, places producing flying debris, and dust
  • Features
    One-touch length adjustment belt. High-performance cloudiness prevention double lens specification. Lens can be replaced.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 74.10

Part Number : YG-5150R
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.10

Specificationtitle

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    Outer side 0.6, Inner side 0.8 (Double lens specification)
  • JAN Code
    4984013992735
  • Trusco Code
    470-3804
  • Application
    Copes with places producing fine particles, places producing flying debris, and dust
  • Features
    One-touch length adjustment belt. High-performance cloudiness prevention double lens specification. Lens can be replaced.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)