(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tactical Goggles X-800

Tactical Goggles X-800

Standard Unit Price:
SGD 115.98
Days to Ship :
8 Day(s)

[Features]
· Ultra-light tactical goggles.
· Gap is provided between the frame body and lens to prevent fogging and ensure comfort.
· Impact-resistant lens of 2 mm thickness.
· Stress-free comfort even when wearing a helmet.
· Utilizes extremely robust lens that has passed STANAG 2920 (ballistic lens standard / NATO standard for military use).

Basic Specifications

  • Shape
    Goggles
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Black
  • Temple Collar
    Black
  • JAN Code
    0054917204600
  • Trusco Code
    772-4730
  • Lens Thickness (mm)
    2
  • Features
    Ultra-lightweight tactical goggles. There is a clearance between the frame body and the lens, which makes it difficult to blur and more comfortable. 2 mm thick shock-resistant lens is adopted. It can be worn without stress even when wearing a helmet. A very strong lens that passed STANAG 2920 (for military, ballistic lens standard / NATO) is adopted.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 115.98

Part Number : 100800110
Days to Ship 8 Day(s)
Standard Unit Price SGD 115.98

Specificationtitle

  • Shape
    Goggles
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Black
  • Temple Collar
    Black
  • JAN Code
    0054917204600
  • Trusco Code
    772-4730
  • Lens Thickness (mm)
    2
  • Features
    Ultra-lightweight tactical goggles. There is a clearance between the frame body and the lens, which makes it difficult to blur and more comfortable. 2 mm thick shock-resistant lens is adopted. It can be worn without stress even when wearing a helmet. A very strong lens that passed STANAG 2920 (for military, ballistic lens standard / NATO) is adopted.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is ultra lightweight tactical goggles.
●Can be worn without stress even when wearing a helmet.

Specification

●Lens Color:Clear
●SPQ(piece):1
●Lens Thickness: 2.0mm

Materials

●Lens: Polycarbonate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)