(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Twin-Lens Type Safety Glasses with Non-Slip Rubber Clear Frame

Twin-Lens Type Safety Glasses with Non-Slip Rubber Clear Frame

Standard Unit Price:
SGD 27.00
Days to Ship :
8 Day(s)

[Features]
· Upper and lower frame protection.
· Temple angle is adjustable.
· Fitted with non-slip rubber.
· Lenses are replaceable.
· Lenses with UV-block (99.9%) specifications.
[Applications]
· Trimming, brush-cutting.
· Woodworking, lumber milling, etc.
· Machine operation
· Polishing

Basic Specifications

  • Shape
    Binocular glasses
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • JAN Code
    4984013889158
  • Trusco Code
    497-4263
  • Application
    Work such as cutting and weeding. Woodworking, lumbering etc. Machine Operation Polishing Work
  • Features
    With top and bottom visor. The angle of the string can be adjusted. with non-slip rubber. The lens is replaceable. It uses a UV filtering (99.9%) lens.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 27.00

Part Number : YS-75
Days to Ship 8 Day(s)
Standard Unit Price SGD 27.00

Specificationtitle

  • Shape
    Binocular glasses
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • JAN Code
    4984013889158
  • Trusco Code
    497-4263
  • Application
    Work such as cutting and weeding. Woodworking, lumbering etc. Machine Operation Polishing Work
  • Features
    With top and bottom visor. The angle of the string can be adjusted. with non-slip rubber. The lens is replaceable. It uses a UV filtering (99.9%) lens.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)