(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Snow Pole

Snow Pole

Standard Unit Price:
SGD 710.66
Days to Ship :
10 Day(s)

[Features]
· A resin coating has been applied to the steel pipe with a special adhesive so there is no need to worry about the coating cracking or peeling off even when the pole is used for a long period of time.
· Employs a reflective sheet (red) with no risk of cracking or peeling even in the cold.
[Applications]
· As a delineator for identifying boundaries in locations where snow has accumulated
[Materials]
· Resin-coated steel pipe

(i)Caution

  • Seasonal products may be out of stock, depending on the product. Thank you in advance for your understanding.

Basic Specifications

  • Product Type
    Snow Removal Products
  • Size
    38φ×2000mm
  • Details Type
    Red, two-stage reflection (300 mm) / with a hook tip
  • Trusco Code
    494-1241
  • Mass(g)
    1850
  • Amount Of Content
    1 Set (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Set (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (10 pcs)
10 Day(s)
SGD 710.66

Part Number : WT-1081
Days to Ship 10 Day(s)
Standard Unit Price SGD 710.66
Quantity 1 Set (10 pcs)

Specificationtitle

  • Product Type
    Snow Removal Products
  • Size
    38φ×2000mm
  • Details Type
    Red, two-stage reflection (300 mm) / with a hook tip
  • Trusco Code
    494-1241
  • Mass(g)
    1850

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)