(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Standard Retractable Extension Cord (Indoor Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Standard Retractable Extension Cord (Indoor Type)

Standard Unit Price:
SGD 305.40
Days to Ship :
8 Day(s)

Cord reel with a wide variety of lengths, protective functions, cable types, etc.
It is an indoor type.
Please do not use outdoors in rainy weather.

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Manufacturer Model Number
    NP-304D
  • JAN Code
    4937305010525
  • Specifications
    Indoor type
  • Outlet Details
    Not Grounded (2P) x 4
  • Mass(g)
    6300
  • Amount Of Content
    1 pc
Part Number
Amount Of Content

Refine by

  • 1 pc
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
8 Day(s)
SGD 305.40

Part Number : 1-3681-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 305.40
Quantity 1 pc

Specificationtitle

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Manufacturer Model Number
    NP-304D
  • JAN Code
    4937305010525
  • Specifications
    Indoor type
  • Outlet Details
    Not Grounded (2P) x 4
  • Mass(g)
    6300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)