(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Radio Clock

Radio Clock

Standard Unit Price:
SGD 386.50
Days to Ship :
8 Day(s)

Basic Specifications

  • Product Type
    Timer
  • Size
    φ390×52mm
  • Model No.
    KS265S
  • JAN Code
    4517228017902
  • Power Supply
    CR2477 Button Batteries x 2 (Included for Testing)
  • Weight(g)
    1500
  • Material
    ABS Resin
  • Amount Of Content
    1 pc
Part Number
Amount Of Content

Refine by

  • 1 pc
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
8 Day(s)
SGD 386.50

Part Number : 1-6592-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 386.50
Quantity 1 pc

Specificationtitle

  • Product Type
    Timer
  • Size
    φ390×52mm
  • Model No.
    KS265S
  • JAN Code
    4517228017902
  • Power Supply
    CR2477 Button Batteries x 2 (Included for Testing)
  • Weight(g)
    1500
  • Material
    ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)