(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power Saving Tap with Central Switch

Power Saving Tap with Central Switch

Click this image to zoom it.

Move the mouse over the image to zoom

  • Power Saving Tap with Central Switch
  • Power Saving Tap with Central Switch

[Features]
· Includes convenient integrated switches that enable the power to be turned on and off without unplugging the cord.
· As it has a wide space between the sockets, AC adapters can be easily connected.

Part Number

Configured Part Number is shown.

Y02412WH

Part Number
Y02412WH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

SGD 25.08

1 Piece(s) 8 Day(s) or more 1 pc.

Loading...

  1. 1

Basic Information

Product Type Tap Number of Outlets 2-5 pcs Cable Length(m) ~2
No. of Outlets Details 4 Cable Length Details 2 Color White
Rated Current(A) 15 Rated Voltage(V) 125 Allowable power(W) 1500
Main Body Size(mm) W40×H210×D31 JAN Code 4966307280025 Main body weight (including cord)(g) 295
Package form Slide blister Package weight (package + main body)(g) 346 Amount Of Content 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)