(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power Strip with Localized Switches for Energy Conservation (Part Numbers)

Power Strip with Localized Switches for Energy Conservation

Click this image to zoom it.

Move the mouse over the image to zoom

  • Power Strip with Localized Switches for Energy Conservation
  • Power Strip with Localized Switches for Energy Conservation
  • Power Strip with Localized Switches for Energy Conservation
  • Power Strip with Localized Switches for Energy Conservation

[Features]
· Includes convenient individual/integrated switches that enable the power to be turned on and off without unplugging the cord.
· Continued use with the total usage capacity exceeding 1,500 W will activate the built-in breaker and turn the power off.
· The plug comes with an insulation cover that prevents tracking fires caused by dust or moisture.
· Includes a safe shutter that prevents the intrusion of dust.
· The lightning surge filter protects connected devices from overvoltage due to lightning, etc.
· Swing plug that moves 180° allows for wiring in narrow places.
· As it has a wide space between the sockets, AC adapters can be easily connected.

Part Number

Configured Part Number is shown.

Part Number
Y02BKS452WH
Y02BKS672BK
Y02BKS672WH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of Outlets No. of Outlets Details Color Main Body Size
(mm)
JAN Code Main body weight (including cord)
(g)
Package weight (package + main body)
(g)
Amount Of Content

SGD 36.06

1 Piece(s) 4 Day(s) or more 102-5 pcs4WhiteW46×H215×D3249663072836373794341 pc.

SGD 43.22

1 Piece(s) 8 Day(s) or more -6 to 8 pc6BlackW46×H287×D3249663072801934605251 pc.

SGD 43.22

1 Piece(s) 8 Day(s) or more 106 to 8 pc6WhiteW46×H287×D3249663072836684605251 pc.

Loading...

  1. 1

Basic Information

Product Type Tap Cable Length(m) ~2 Cable Length Details 2
Rated Current(A) 15 Rated Voltage(V) 125 Allowable power(W) 1500
Package form Slide blister Maximum surge voltage(V) 6000 Clamping voltage(V) 650
Amount Of Content 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)