(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Care Flow Tape

Click this image to zoom it.

Move the mouse over the image to zoom

Care Flow Tape

Standard Unit Price:
SGD 38.67
Days to Ship :
11 Day(s)

[Features]
· Water-resistant, transparent non-slip tape for indoor use
· Tape uses a special base material and high performance adhesive, and allows simple construction by simply cutting and affixing the tape.
· Fits well in the hand and is gentle even on bare feet, has excellent water resistance and is ideal for use in bathtubs and bathrooms.
* Usage temperature range 0°C to 70°C
[Materials]
· PVC sheet

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    40
  • Length(m)
    5
  • Color Details
    Clear
  • Cord
    Care Flow Tape 405
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
11 Day(s)
SGD 38.67

Part Number : 262121
Days to Ship 11 Day(s)
Standard Unit Price SGD 38.67
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    40
  • Length(m)
    5
  • Color Details
    Clear
  • Cord
    Care Flow Tape 405

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)