(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Lab Server Rack (for 10 l Water Container)

Lab Server Rack (for 10 l Water Container)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· For both storage and efficient work. Cabinet/stand hybrid model.
· The server shelf is sliding type so it can be inserted or removed easily.
· Exhaust function can also be added by attaching an exhaust duct (1-7612-01) to a standardly provided vent hole.
· Chemicals can be safely managed as a lock and fixing brackets are included.
· Can be used not only as a storage cabinet, but as a server at a height that is easy to use.
· Because the lowest level is a storage shelf, spare tanks can be stored.

Basic Specifications

  • Key
    With Key
  • Details Type
    Flat for 10 L
  • Accessory
    Wall fixing bracket/floor fixing bracket/horizontal linking bracket
  • Structure
    Fixed to the bottom storage shelf / Server rack shelf operating type
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Product Type

Refine by

  • Steel Chemical Cabinet
  • Stainless steel chemical cabinet
  • Clear
Size(mm)

Refine by

  • 350×600×960
  • 350×600×1350
  • 500×600×960
  • Clear
Weight(kg)

Refine by

  • 37
  • 38
  • 44
  • 55
  • Clear
Manufacturer Product Name

Refine by

  • Server Rack LSR-S-H10 1 Row 1 Level
  • Server Rack LSR-W-H101 1 Row 1 Level
  • Server Rack LSR-W-H101 1 Row 2 Levels
  • Server Rack LSR-W-H102 2 Rows 1 Level
  • Clear
Manufacturer Model Number

Refine by

  • LSR-S-H10 1 Row 1 Level
  • LSR-W-H10 1 Row 1 Level
  • LSR-W-H10 1 Row 2 Levels
  • LSR-W-H10 2 Rows 1 Level
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Steel Chemical Cabinet
350×600×960
38
Server Rack LSR-W-H101 1 Row 1 Level
LSR-W-H10 1 Row 1 Level
8 Day(s)
SGD 1,212.00

Part Number : 2-675-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,212.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    With Key
  • Details Type
    Flat for 10 L
  • Size(mm)
    350×600×960
  • Weight(kg)
    38
  • Manufacturer Product Name
    Server Rack LSR-W-H101 1 Row 1 Level
  • Manufacturer Model Number
    LSR-W-H10 1 Row 1 Level
  • Material
    Steel (melamine baked coating)
  • Accessory
    Wall fixing bracket/floor fixing bracket/horizontal linking bracket
  • Structure
    Fixed to the bottom storage shelf / Server rack shelf operating type
  • Storable number
    Upper section: 1; Lower section: 1
  • Door
    Single opening w/ cylinder lock
1 unit
Steel Chemical Cabinet
500×600×960
44
Server Rack LSR-W-H102 2 Rows 1 Level
LSR-W-H10 2 Rows 1 Level
8 Day(s)
SGD 1,620.60

Part Number : 2-675-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,620.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    With Key
  • Details Type
    Flat for 10 L
  • Size(mm)
    500×600×960
  • Weight(kg)
    44
  • Manufacturer Product Name
    Server Rack LSR-W-H102 2 Rows 1 Level
  • Manufacturer Model Number
    LSR-W-H10 2 Rows 1 Level
  • Material
    Steel (melamine baked coating)
  • Accessory
    Wall fixing bracket/floor fixing bracket/horizontal linking bracket
  • Structure
    Fixed to the bottom storage shelf / Server rack shelf operating type
  • Storable number
    Upper section: 2; Lower section: 2
  • Door
    Hinged Double Doors, With Cylinder Lock
1 unit
Steel Chemical Cabinet
350×600×1350
55
Server Rack LSR-W-H101 1 Row 2 Levels
LSR-W-H10 1 Row 2 Levels
46 Day(s)
-

Part Number : 2-675-03
Days to Ship 46 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    With Key
  • Details Type
    Flat for 10 L
  • Size(mm)
    350×600×1350
  • Weight(kg)
    55
  • Manufacturer Product Name
    Server Rack LSR-W-H101 1 Row 2 Levels
  • Manufacturer Model Number
    LSR-W-H10 1 Row 2 Levels
  • Material
    Steel (melamine baked coating)
  • Accessory
    Wall fixing bracket/floor fixing bracket/horizontal linking bracket
  • Structure
    Fixed to the bottom storage shelf / Server rack shelf operating type
  • Storable number
    Upper section: 1; Mid section: 1; Lower section: 1
  • Door
    Single opening w/ cylinder lock

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)