(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pocket Pad, Size A4, White/Red/Blue/Yellow/Yellow-Green

Click this image to zoom it.

Move the mouse over the image to zoom

Pocket Pad, Size A4, White/Red/Blue/Yellow/Yellow-Green

Standard Unit Price:
SGD 23.43
Days to Ship :
7 Day(s) or more

No adhesive, double-sided tape, or magnets required.
Works with any flat glossy surface.
Attachment or removal is simple, making these pads suitable for use when required.
Can be attached and removed repeatedly.
The adhesive strength is semipermanent. (Wipe with a wet tissue if the adhesive strength decreases)
None of the adhesive remains after the pad is peeled off.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Size(mm)
    323 x 235 compatible size / 297 x 210 (A4)
  • Material Details
    (Front surface) PET / (Body) PVC foam / PVC / (Adhesive) Silicone non-slip foam
  • Feature 1
    Does not require adhesives, double-sided tape, or magnets. Any flat and polished surface is OK. As stick-on and removal are simple, optimal for use when necessary. Can be stuck on and peeled off many times. Has a semi-permanent adhesive strength. (if the adhesive strength weakens, please wipe it with a wet wipe or something similar) the object adhered to will not be sticky after peeling off.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Red
  • White
  • Yellow
  • Yellow-Green
  • Clear
Cord

Refine by

  • PDA-4BL
  • PDA-4R
  • PDA-4W
  • PDA-4Y
  • PDA-4YG
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
PDA-4W
10 Day(s)
SGD 23.43

Part Number : 365041
Days to Ship 10 Day(s)
Standard Unit Price SGD 23.43
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Size(mm)
    323 x 235 compatible size / 297 x 210 (A4)
  • Color
    White
  • Material Details
    (Front surface) PET / (Body) PVC foam / PVC / (Adhesive) Silicone non-slip foam
  • Cord
    PDA-4W
  • Feature 1
    Does not require adhesives, double-sided tape, or magnets. Any flat and polished surface is OK. As stick-on and removal are simple, optimal for use when necessary. Can be stuck on and peeled off many times. Has a semi-permanent adhesive strength. (if the adhesive strength weakens, please wipe it with a wet wipe or something similar) the object adhered to will not be sticky after peeling off.
1 pc.
Yellow
PDA-4Y
10 Day(s)
SGD 23.43

Part Number : 365042
Days to Ship 10 Day(s)
Standard Unit Price SGD 23.43
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Size(mm)
    323 x 235 compatible size / 297 x 210 (A4)
  • Color
    Yellow
  • Material Details
    (Front surface) PET / (Body) PVC foam / PVC / (Adhesive) Silicone non-slip foam
  • Cord
    PDA-4Y
  • Feature 1
    Does not require adhesives, double-sided tape, or magnets. Any flat and polished surface is OK. As stick-on and removal are simple, optimal for use when necessary. Can be stuck on and peeled off many times. Has a semi-permanent adhesive strength. (if the adhesive strength weakens, please wipe it with a wet wipe or something similar) the object adhered to will not be sticky after peeling off.
1 pc.
Red
PDA-4R
7 Day(s)
SGD 23.43

Part Number : 365043
Days to Ship 7 Day(s)
Standard Unit Price SGD 23.43
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Size(mm)
    323 x 235 compatible size / 297 x 210 (A4)
  • Color
    Red
  • Material Details
    (Front surface) PET / (Body) PVC foam / PVC / (Adhesive) Silicone non-slip foam
  • Cord
    PDA-4R
  • Feature 1
    Does not require adhesives, double-sided tape, or magnets. Any flat and polished surface is OK. As stick-on and removal are simple, optimal for use when necessary. Can be stuck on and peeled off many times. Has a semi-permanent adhesive strength. (if the adhesive strength weakens, please wipe it with a wet wipe or something similar) the object adhered to will not be sticky after peeling off.
1 pc.
Blue
PDA-4BL
10 Day(s)
SGD 23.43

Part Number : 365044
Days to Ship 10 Day(s)
Standard Unit Price SGD 23.43
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Size(mm)
    323 x 235 compatible size / 297 x 210 (A4)
  • Color
    Blue
  • Material Details
    (Front surface) PET / (Body) PVC foam / PVC / (Adhesive) Silicone non-slip foam
  • Cord
    PDA-4BL
  • Feature 1
    Does not require adhesives, double-sided tape, or magnets. Any flat and polished surface is OK. As stick-on and removal are simple, optimal for use when necessary. Can be stuck on and peeled off many times. Has a semi-permanent adhesive strength. (if the adhesive strength weakens, please wipe it with a wet wipe or something similar) the object adhered to will not be sticky after peeling off.
1 pc.
Yellow-Green
PDA-4YG
10 Day(s)
SGD 23.43

Part Number : 365045
Days to Ship 10 Day(s)
Standard Unit Price SGD 23.43
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Size(mm)
    323 x 235 compatible size / 297 x 210 (A4)
  • Color
    Yellow-Green
  • Material Details
    (Front surface) PET / (Body) PVC foam / PVC / (Adhesive) Silicone non-slip foam
  • Cord
    PDA-4YG
  • Feature 1
    Does not require adhesives, double-sided tape, or magnets. Any flat and polished surface is OK. As stick-on and removal are simple, optimal for use when necessary. Can be stuck on and peeled off many times. Has a semi-permanent adhesive strength. (if the adhesive strength weakens, please wipe it with a wet wipe or something similar) the object adhered to will not be sticky after peeling off.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)