(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Full-Closing Type Factory Fan / Commercial Use Fan Luft Hafen (Stand Type) Aluminum Blades

Full-Closing Type Factory Fan / Commercial Use Fan Luft Hafen (Stand Type) Aluminum Blades

Standard Unit Price:
SGD 271.60
Days to Ship :
8 Day(s)

Aluminum blade type factory fan (stand type).
[Features]
· Adopts a fully closed motor with excellent durability and safety.
· Has a thermal protector built in for preventing motor burnout.
· The metal parts of the body have a powdered enamel coating that is resistant to dirt.
[Applications]
· Ventilation at factories, warehouses, etc.
· For venting debris and dust.
· Ventilating / maintaining dryness in livestock barns.

(i)Caution

  • The "design standard period" is the period from the time of manufacture, not the time of purchase. It is a guideline based on the design, not the warranty period of the product.

Basic Specifications

  • Product Type
    Factory fan
  • Power supply (V)
    Single-phase 100
  • Blade Diameter (cm)
    44
  • Color
    OD Green
  • JAN Code
    4989999322378
  • Trusco Code
    488-7891
  • Specifications
    Assembly type, Swinging type
  • Power Cord(m)
    1.6 m (with grounding)
  • Air Volume Adjustment
    3-stage type (Low, Mid, High)
  • Blade
    4 sheets (Aluminum)
  • Swivel angle
    Approx. 90°
  • Main Body Dimension (Width)(mm)
    865
  • Main Body Dimension (Depth)(mm)
    748
  • Main Body Dimension (Height)(mm)
    1110~1258
  • Mass(g)
    7500
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 271.60

Part Number : TFLHA-45S-OD
Days to Ship 8 Day(s)
Standard Unit Price SGD 271.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Factory fan
  • Power supply (V)
    Single-phase 100
  • Blade Diameter (cm)
    44
  • Color
    OD Green
  • JAN Code
    4989999322378
  • Trusco Code
    488-7891
  • Specifications
    Assembly type, Swinging type
  • Power Cord(m)
    1.6 m (with grounding)
  • Air Volume Adjustment
    3-stage type (Low, Mid, High)
  • Blade
    4 sheets (Aluminum)
  • Swivel angle
    Approx. 90°
  • Main Body Dimension (Width)(mm)
    865
  • Main Body Dimension (Depth)(mm)
    748
  • Main Body Dimension (Height)(mm)
    1110~1258
  • Mass(g)
    7500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)