(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Tap Set (for Unified Screw Threads / Coarse Type)【3 Pieces Per Package】 (Part Numbers)

Hand Tap Set (for Unified Screw Threads / Coarse Type)

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
[Applications]
· Work materials: iron, light metals.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

T-HT3/4UNC10-S

Part Number
T-HT3/4UNC10-S
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Chamfer threads Hole type Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Set Content Accuracy

SGD 225.41

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNC3/410P-10550141116.54989999513035854-962210450Tip Middle TopJIS Grade 3

Loading...

  1. 1

Basic Information

Screw Types unified Tool Material Type SKS work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Coating Y/N NA Other Work Materials Iron, Light metal
Material Low Alloy Steel (SKS)

Please check the type/dimensions/specifications of the part T-HT3/4UNC10-S in the Hand Tap Set (for Unified Screw Threads / Coarse Type) series.

Similar Part Numbers

Part Number
T-HT1/2UNC13-S
T-HT1/4UNC20-S
T-HT1UNC8-S
T-HT3/8UNC16-S
T-HT5/8UNC11-S
T-HT7/16UNC14-S
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Chamfer threads Hole type Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Set Content Accuracy

SGD 97.22

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNC1/213PFor through hole85429.07-4989999316681480-622113150Taper/Plug/BottomingJIS3 Grade

SGD 33.28

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNC1/420PFor through hole622464.5-4989999316643480-62712055Taper/Plug/BottomingJIS3 Grade

SGD 448.08

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNC18P-125602015224989999512793854-95988-Tip Middle TopJIS Grade 3

SGD 61.53

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNC3/816PFor through hole753575.5-4989999316667480-634416100Taper/Plug/BottomingJIS3 Grade

SGD 165.97

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNC5/811P-954512.0913.54989999513141854-963311300Tip Middle TopJIS Grade 3

SGD 80.69

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNC7/1614PFor through hole803886-4989999316674480-644114145Taper/Plug/BottomingJIS3 Grade

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)