(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Tap Set (for Unified Screw Threads / Fine Type)【3 Pieces Per Package】 (Part Numbers)

Hand Tap Set (for Unified Screw Threads / Fine Type)

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
[Applications]
· Work materials: iron, light metals.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

T-HT7/16UNF20-S

Part Number
T-HT7/16UNF20-S
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Set Content Accuracy

SGD 80.69

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNF7/1620P808086-4989999316773480-646820145Taper/Plug/BottomingJIS3 Grade

Loading...

  1. 1

Basic Information

Screw Types unified Tool Material Type SKS work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole Coating Y/N NA
Other Work Materials Iron, Light metal Material Low Alloy Steel (SKS)

Please check the type/dimensions/specifications of the part T-HT7/16UNF20-S in the Hand Tap Set (for Unified Screw Threads / Fine Type) series.

Similar Part Numbers

Part Number
T-HT1/2UNF20-S
T-HT1/4UNF28-S
T-HT1UNF12-S
T-HT3/4UNF16-S
T-HT3/8UNF24-S
T-HT5/16UNF24-S
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Set Content Accuracy

SGD 97.22

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNF1/220P85859.09-4989999316780480-624720150Taper/Plug/BottomingJIS3 Grade

SGD 33.28

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNF1/428P622464.5-4989999316742480-62982855Taper/Plug/BottomingJIS3 Grade

SGD 448.08

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNF112P125602015224989999512816854-960012750Tip Middle TopJIS Grade 3

SGD 225.41

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNF3/416P10550141116.54989999513059854-962416450Tip Middle TopJIS Grade 3

SGD 61.53

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNF3/824P757577-4989999316766480-636124100Taper/Plug/BottomingJIS3 Grade

SGD 45.11

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNF5/1624P70706.15.0-4989999316759480-64172475Taper/Plug/BottomingJIS3 Grade

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)