(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Tap (for Unified Screw Threads / Fine Type) (Part Numbers)

Hand Tap (for Unified Screw Threads / Fine Type)

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
[Applications]
· Work materials: iron, light metals.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

T-HT1/4UNF28-2

Part Number
T-HT1/4UNF28-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Accuracy

SGD 11.13

1 Piece(s) 9 Day(s) UNF1/428P622464.55.54989999316698480-62802810JIS3 Grade

Loading...

  1. 1

Basic Information

Screw Types unified Tool Material Type SKS work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole Coating Y/N NA
Tip Medium Other Work Materials Iron, Light metal Material Low Alloy Steel (SKS)

Please check the type/dimensions/specifications of the part T-HT1/4UNF28-2 in the Hand Tap (for Unified Screw Threads / Fine Type) series.

Similar Part Numbers

Part Number
T-HT1/2UNF20-2
T-HT1UNF12-2
T-HT3/4UNF16-2
T-HT3/8UNF24-2
T-HT5/16UNF24-2
T-HT5/8UNF18-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Accuracy

SGD 32.52

1 Piece(s) 9 Day(s) UNF1/220P85429.0711.54989999316735480-62392040JIS3 Grade

SGD 149.33

1 Piece(s) 9 Day(s) UNF112P125602015224989999512809854-959912250JIS Grade 3

SGD 75.21

1 Piece(s) 9 Day(s) UNF3/416P10550141116.54989999513042854-962316150JIS Grade 3

SGD 20.59

1 Piece(s) 9 Day(s) UNF3/824P753575.58.54989999316711480-63522420JIS3 Grade

SGD 15.11

1 Piece(s) 9 Day(s) UNF5/1624P70306.15.06.94989999316704480-64092415JIS3 Grade

SGD 55.29

1 Piece(s) 9 Day(s) UNF5/818P954512.0913.54989999513158854-963418100JIS Grade 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)