(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
BIT MAG BOTTLE Bit with Rib

Click this image to zoom it.

Move the mouse over the image to zoom

BIT MAG BOTTLE Bit with Rib

Standard Unit Price:
SGD 26.07-
Days to Ship :
8 Day(s)

A cost-efficient and practical set. Suitable for heavy work such as drill screws and tapping.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Overall Length(mm)

Refine by

  • 65
  • 110
  • Clear
Set Content

Refine by

  • +2 x 65 mm x 10 pcs, mag bottle x 1 pc
  • +2 x 110 mm x 10 pcs, mag bottle x 1 pc
  • Clear
JAN Code

Refine by

  • 4907587347367
  • 4907587347374
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
65
+2 x 65 mm x 10 pcs, mag bottle x 1 pc
4907587347367
8 Day(s)
SGD 26.07

Part Number : XMG142065
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.07

Specificationtitle

  • Tip Type
    Phillips (+)
  • Overall Length(mm)
    65
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Set Content
    +2 x 65 mm x 10 pcs, mag bottle x 1 pc
  • JAN Code
    4907587347367
  • Application
    For Ironworking, Sheet Metal
110
+2 x 110 mm x 10 pcs, mag bottle x 1 pc
4907587347374
8 Day(s)
SGD 30.63

Part Number : XMG142110
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.63

Specificationtitle

  • Tip Type
    Phillips (+)
  • Overall Length(mm)
    110
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Set Content
    +2 x 110 mm x 10 pcs, mag bottle x 1 pc
  • JAN Code
    4907587347374
  • Application
    For Ironworking, Sheet Metal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)