(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ace Key Box CI/C (161-016)

Ace Key Box CI/C 161-016

[Features]
·The CI type is ivory in color, and the C type is light green.
·This product has a U-shaped hook to keep the key plate from coming off so that it can be carried freely.
·The door closes tightly with a magnet and has a lock.
·The key hanger has organizational headings to help you find the key you need at a glance.
·The CI-120, 160, and 200 comes with a large list.
·You can also use 18 mm tape for Tepra, Name Land, etc.
·2 cylinder locks are included.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

161-016

 
Part Number
161-016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Holders
(Piece)
Product Name Size (H)
(mm)
Size (Frontage)
(mm)
Size (Depth)
(mm)

SGD 212.14

1 Piece(s) 8 Day(s) or more 60CI-6040033070

Loading...

  1. 1

Basic Information

Product Type Key Box Box Type Key Inclusive Type Material Steel
Finish Melamine Baked Finish Color Ivory Specifications Dual use, mobile or fixed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)