(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Why Is It Cool?

Why Is It Cool?

Standard Unit Price:
SGD 25.20
Days to Ship :
10 Day(s)

Lowers the effective temperature. Unbelievable long-lasting coolness.

Basic Specifications

  • Product Type
    Spray
  • Specifications
    Can Be Sprayed Approx. 1,000 Times
  • Features 1
    Usage Guide: Dress Shirt→6 to 8 Sprays Sheet→15 to 20 Sprays
  • Features 2
    Continually absorbs then dissipates heat to keep things feeling cool. Spray it on in the morning to keep yourself feeling fresh on your commute to work or school.
  • Features 3
    Not a temporary feeling of cooling. Since this independent technology firmly encompasses heat absorption/heat release agents, it keeps things cool for a long time.
  • Notes
    Do not spray directly on the skin (patch test completed)
  • Amount Of Content
    1 pc (300 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (300 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (300 ml)
10 Day(s)
SGD 25.20

Part Number : 375106
Days to Ship 10 Day(s)
Standard Unit Price SGD 25.20
Quantity 1 pc (300 ml)

Specificationtitle

  • Product Type
    Spray
  • Specifications
    Can Be Sprayed Approx. 1,000 Times
  • Features 1
    Usage Guide: Dress Shirt→6 to 8 Sprays Sheet→15 to 20 Sprays
  • Features 2
    Continually absorbs then dissipates heat to keep things feeling cool. Spray it on in the morning to keep yourself feeling fresh on your commute to work or school.
  • Features 3
    Not a temporary feeling of cooling. Since this independent technology firmly encompasses heat absorption/heat release agents, it keeps things cool for a long time.
  • Notes
    Do not spray directly on the skin (patch test completed)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)